| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 7.362 in |
|---|---|
| Overall Length | 187.0 mm |
| Overall Thickness | 0.63 in |
| Overall Thickness | 16.0 mm |
| Overall Width | 65.0 mm |
| Overall Width | 2.559 in |
| Cam Material | Steel |
| Finish | Black |
| Latch Material | Steel |
| Material | Steel |
| Number of Mounting Holes | 6 |
| Mounting type | Through Hole |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue