Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This collection of Leaf Hinges has a leaf-style design that provides a large contact area, for increased stability and load distribution. Unlike typical hinges, a screw and stud fastening system is used to ensure easy and secure installation on doors, panels and enclosures.
The screw offers a secure attachment, while the stud adds reinforcement, making them excellent for applications requiring regular usage and long-term dependability.
Commonly used in heavy-duty doors, machinery enclosures, access panels and automotive assemblies.
Material: Stainless Steel, Steel, Zinc Alloy, Polyamide, Die Cast Zinc Alloy, PA Colour: Steel, Silver, Black, Chrome Series Code: SR4599, SR5506, SR5507
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Finish | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| £ 4.2173 - £ 5.9043 | 60 In stock |
1.575 in
40.0 mm
|
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| £ 2.3975 - £ 3.7295 | 150 In stock |
1.575 in
40.0 mm
|
Chrome Plated
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| £ 4.4687 - £ 6.2562 | 1660 In stock |
1.969 in
50.0 mm
|
Powder Coating
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| £ 6.9544 - £ 9.9317 | 250 In stock |
1.575 in
40.0 mm
|
Powder Coating
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| 20124380 | £ 2.0683 - £ 3.2174 | Request the lead time here |
1.575 in
40.0 mm
|
Powder Coating
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
|
| £ 1.5373 - £ 2.3914 | Request the lead time here |
1.575 in
40.0 mm
|
No Finish
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| 20121662 | £ 6.6891 - £ 9.3648 | Request the lead time here |
1.969 in
50.0 mm
|
No Finish
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
|
| £ 6.6891 - £ 9.3648 | 200 In stock |
1.969 in
50.0 mm
|
Chrome Plated
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| £ 1.9854 - £ 3.0885 | 35 In stock |
1.575 in
40.0 mm
|
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| £ 7.0824 - £ 7.0824 | Request the lead time here |
7.362 in
187.0 mm
|
Natural
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
||
| £ 8.93 - £ 8.93 | Request the lead time here |
7.362 in
187.0 mm
|
Zinc
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
||
| £ 8.6221 - £ 8.6221 | Request the lead time here |
7.362 in
187.0 mm
|
Black
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
||
| £ 7.416 - £ 7.416 | Request the lead time here |
7.362 in
187.0 mm
|
Black
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
||
| £ 20.0157 - £ 20.0157 | Request the lead time here |
7.362 in
187.0 mm
|
Natural
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm
|
||
| £ 16.9363 - £ 16.9363 | Request the lead time here |
7.362 in
187.0 mm
|
Zinc
|
0.63 in
16.0 mm
|
2.559 in
65.0 mm