Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 15.2727 - £ 23.7576 | 24 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
4
|
|
|
|
2.48 in
63.0 mm
|
||
| £ 9.1991 - £ 9.1991 | 40 In stock |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
2.48 in
63.0 mm
|
||
| £ 4.4199 - £ 4.522 | Request the lead time here |
|
2.126 in
54.0 mm
|
|
|
Nylon
|
Rectangular
|
1.772 in
45.0 mm
|
||
| £ 6.0098 - £ 6.265 | 2450 In stock |
0.354 in
9.0 mm
|
1.555 in
39.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.496 in
38.0 mm
|
||
| £ 8.8305 - £ 9.1991 | Request the lead time here |
0.453 in
11.5 mm
|
1.949 in
49.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
| £ 11.3394 - £ 22.7855 | 83 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
|
|
2.362 in
60.0 mm
|
||
| £ 13.8766 - £ 14.4577 | Request the lead time here |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
2.48 in
63.0 mm
|
||
| £ 6.0098 - £ 6.265 | Request the lead time here |
0.354 in
9.0 mm
|
1.949 in
49.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
| £ 13.8766 - £ 14.4577 | Request the lead time here |
0.453 in
11.5 mm
|
1.949 in
49.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
| 10090534 | £ 15.2727 - £ 23.7576 | 25 In stock |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
|
|
5.906 in
150.0 mm
|
|
| £ 8.8305 - £ 9.1991 | Request the lead time here |
0.354 in
9.0 mm
|
1.555 in
39.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.496 in
38.0 mm
|
||
| £ 2.5036 - £ 2.5502 | Request the lead time here |
|
2.52 in
64.0 mm
|
|
|
Nylon
|
Rectangular
|
2.441 in
62.0 mm
|
||
| £ 12.771 - £ 33.1256 | Request the lead time here |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Black Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
||
| £ 12.4592 - £ 31.7519 | 74 In stock |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Black Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
||
| 10285077 | £ 2.9302 - £ 3.0038 | 316 In stock |
0.433 in
11.0 mm
|
1.181 in
30.0 mm
|
4
|
Matt
|
Nylon
|
Rectangular
|
1.378 in
35.0 mm
|
|
| £ 1.4089 - £ 1.4316 | 26 In stock |
0.402 in
10.2 mm
|
1.89 in
48.0 mm
|
|
|
Glass Filled Nylon
|
|
1.87 in
47.5 mm
|
||
| £ 6.619 - £ 14.0442 | 770 In stock |
0.232 in
5.9 mm
|
2.953 in
75.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.969 in
50.0 mm
|
||
| 10203590 | £ 1.9985 - £ 4.3054 | 2648 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
|
| 10203675 | £ 2.0977 - £ 4.3851 | 19108 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.319 in
33.5 mm
|
|
| 10203682 | £ 1.7009 - £ 6.405 | Request the lead time here |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.949 in
49.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue