Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 78.7542 - £ 131.2638 Request the lead time here
21.563
6.0
30.0
TR30 x 12
2000.0
Steel
26.547
£ 68.9622 - £ 114.9336 Request the lead time here
19.269
5.0
26.0
TR26 x 5
2000.0
Steel
23.094
£ 200.3892 - £ 333.9888 Request the lead time here
39.168
8.0
50.0
TR50 x 8
2000.0
Steel
45.468
£ 804.831 - £ 1,341.3816 Request the lead time here
74.446
12.0
90.0
TR90 x 12
2000.0
Steel
83.365
£ 8.8944 - £ 14.8206 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1000.0
Steel
8739.0
£ 337.1304 - £ 561.8772 Request the lead time here
21.269
5.0
28.0
TR28 x 5
3000.0
316 Stainless Steel
25.094
£ 15.7386 - £ 26.2242 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
Steel
8.739
£ 179.6118 - £ 299.3496 Request the lead time here
14.474
4.0
20.0
TR20 x 4
3000.0
316 Stainless Steel
17.640
£ 33.5172 - £ 55.8654 Request the lead time here
7.685
3.0
12.0
TR12 x 3
3000.0
Steel
10.191
£ 32.0994 - £ 53.499 Request the lead time here
7.685
3.0
12.0
TR12 x 6
3000.0
Steel
10.164
£ 1,344.7986 - £ 2,241.3378 Request the lead time here
47.979
9.0
60.0
TR60 x 9
3000.0
316 Stainless Steel
54.935
£ 213.7614 - £ 356.2656 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1500.0
316 Stainless Steel
28.547
£ 183.4062 - £ 305.6736 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1000.0
316 Stainless Steel
32.547
£ 389.6502 - £ 649.4136 Request the lead time here
21.563
6.0
30.0
TR30 x 6
3000.0
316 Stainless Steel
26.547
£ 27.8664 - £ 46.4508 Request the lead time here
6.891
2.0
10.0
TR10 x 4
3000.0
Steel
8.716
£ 176.1132 - £ 293.5254 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1500.0
316 Stainless Steel
23.094
£ 1,266.8808 - £ 2,111.4714 Request the lead time here
47.979
9.0
60.0
TR60 x 9
3000.0
316 Stainless Steel
54.935
£ 2,065.5714 - £ 3,442.6224 Request the lead time here
56.819
10.0
70.0
TR70 x 10
3000.0
316 Stainless Steel
64.425
£ 872.5794 - £ 1,454.3058 Request the lead time here
56.819
10.0
70.0
TR70 x 10
1500.0
316 Stainless Steel
64.425
£ 1,738.1412 - £ 2,896.902 Request the lead time here
56.819
10.0
70.0
TR70 x 10
3000.0
316 Stainless Steel
64.425
  • of 21
Lead Screw TR30 x 12 2000.0 Steel

20153175

Price Range
£ 131.2638 - £ 78.7542

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    30.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR26 x 5 2000.0 Steel

20153373

Price Range
£ 114.9336 - £ 68.9622

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR50 x 8 2000.0 Steel

20153229

Price Range
£ 333.9888 - £ 200.3892

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw TR90 x 12 2000.0 Steel

20153274

Price Range
£ 1,341.3816 - £ 804.831

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR90 x 12
  • No. of starts
    1.0
  • d1 tol. 7e
    90.0
  • Lead
    12.0
  • p1
    12.0
Lead Screw TR10 x 2 1000.0 Steel

20150884

Price Range
£ 14.8206 - £ 8.8944

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR28 x 5 3000.0 316 Stainless Steel

20150501

Price Range
£ 561.8772 - £ 337.1304

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR10 x 2 1500.0 Steel

20150860

Price Range
£ 26.2242 - £ 15.7386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR20 x 4 3000.0 316 Stainless Steel

20150358

Price Range
£ 299.3496 - £ 179.6118

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR12 x 3 3000.0 Steel

20150983

Price Range
£ 55.8654 - £ 33.5172

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR12 x 6 3000.0 Steel

20151003

Price Range
£ 53.499 - £ 32.0994

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    12.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR60 x 9 3000.0 316 Stainless Steel

20150785

Price Range
£ 2,241.3378 - £ 1,344.7986

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR32 x 6 1500.0 316 Stainless Steel

20150563

Price Range
£ 356.2656 - £ 213.7614

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR36 x 6 1000.0 316 Stainless Steel

20150624

Price Range
£ 305.6736 - £ 183.4062

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR30 x 6 3000.0 316 Stainless Steel

20150556

Price Range
£ 649.4136 - £ 389.6502

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR10 x 4 3000.0 Steel

20150921

Price Range
£ 46.4508 - £ 27.8664

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol. 7e
    10.0
  • Lead
    4.0
  • p1
    2.0
Lead Screw TR26 x 5 1500.0 316 Stainless Steel

20150457

Price Range
£ 293.5254 - £ 176.1132

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR60 x 9 3000.0 316 Stainless Steel

20150778

Price Range
£ 2,111.4714 - £ 1,266.8808

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR70 x 10 3000.0 316 Stainless Steel

20150815

Price Range
£ 3,442.6224 - £ 2,065.5714

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR70 x 10 1500.0 316 Stainless Steel

20150792

Price Range
£ 1,454.3058 - £ 872.5794

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR70 x 10 3000.0 316 Stainless Steel

20150846

Price Range
£ 2,896.902 - £ 1,738.1412

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0