Menu Search

Lead Screws

In stock

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Essentra Part Number Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 58.23 - £ 97.05 Request the lead time here
2.0
TR10 x 2.0
2000.0
304 Stainless Steel
£ 48.15 - £ 80.25 Request the lead time here
3.0
TR12 x 3.0
1500.0
304 Stainless Steel
£ 96.63 - £ 161.05 Request the lead time here
6.0
TR30 x 6.0
1000.0
304 Stainless Steel
£ 208.47 - £ 347.45 Request the lead time here
6.0
TR36 x 6.0
1500.0
304 Stainless Steel
£ 137.93 - £ 229.89 Request the lead time here
6.0
TR36 x 6.0
1000.0
304 Stainless Steel
£ 280.61 - £ 467.68 Request the lead time here
6.0
TR36 x 6.0
2000.0
304 Stainless Steel
£ 414.56 - £ 690.94 Request the lead time here
6.0
TR36 x 6.0
3000.0
304 Stainless Steel
£ 66.85 - £ 111.41 Request the lead time here
3.0
TR12 x 3.0
2000.0
304 Stainless Steel
£ 119.95 - £ 199.92 Request the lead time here
4.0
TR16 x 4.0
3000.0
304 Stainless Steel
£ 31.06 - £ 51.76 Request the lead time here
3.0
TR12 x 3.0
1000.0
304 Stainless Steel
£ 56.11 - £ 93.52 Request the lead time here
4.0
TR20 x 4.0
1000.0
304 Stainless Steel
£ 227.74 - £ 379.56 Request the lead time here
6.0
TR36 x 6.0
1500.0
304 Stainless Steel
£ 266.09 - £ 443.48 Request the lead time here
7.0
TR40 x 7.0
1500.0
304 Stainless Steel
£ 71.76 - £ 119.60 Request the lead time here
5.0
TR24 x 5.0
1000.0
304 Stainless Steel
£ 169.10 - £ 281.83 Request the lead time here
4.0
TR20 x 4.0
3000.0
304 Stainless Steel
£ 26.73 - £ 44.55 Request the lead time here
2.0
TR10 x 2.0
1000.0
304 Stainless Steel
£ 26.65 - £ 44.42 Request the lead time here
1.5
TR8 x 1.5
1500.0
Steel
£ 76.29 - £ 127.15 Request the lead time here
2.0
TR10 x 2.0
3000.0
304 Stainless Steel
£ 68.50 - £ 114.17 Request the lead time here
3.0
TR12 x 3.0
3000.0
304 Stainless Steel
£ 57.08 - £ 95.14 Request the lead time here
4.0
TR16 x 4.0
1500.0
304 Stainless Steel
  • of 21
Lead Screw TR10 x 2.0 2000.0 304 Stainless Steel

20754952

Price Range
£ 97.05 - £ 58.23

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2.0
  • No. of starts
    1.0
  • Lead
    2.0
  • p1
    2.0
  • d2 tol. 7e max
    8.929
Lead Screw TR12 x 3.0 1500.0 304 Stainless Steel

20754983

Price Range
£ 80.25 - £ 48.15

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3.0
  • No. of starts
    1.0
  • Lead
    3.0
  • p1
    3.0
  • d2 tol. 7e max
    10.415
Lead Screw TR30 x 6.0 1000.0 304 Stainless Steel

20754815

Price Range
£ 161.05 - £ 96.63

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6.0
  • No. of starts
    1.0
  • Lead
    6.0
  • p1
    6.0
  • d2 tol. 7e max
    26.882
Lead Screw TR36 x 6.0 1500.0 304 Stainless Steel

20754860

Price Range
£ 347.45 - £ 208.47

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6.0
  • No. of starts
    1.0
  • Lead
    6.0
  • p1
    6.0
  • d2 tol. 7e max
    32.882
Lead Screw TR36 x 6.0 1000.0 304 Stainless Steel

20754853

Price Range
£ 229.89 - £ 137.93

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6.0
  • No. of starts
    1.0
  • Lead
    6.0
  • p1
    6.0
  • d2 tol. 7e max
    32.882
Lead Screw TR36 x 6.0 2000.0 304 Stainless Steel

20754877

Price Range
£ 467.68 - £ 280.61

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6.0
  • No. of starts
    1.0
  • Lead
    6.0
  • p1
    6.0
  • d2 tol. 7e max
    32.882
Lead Screw TR36 x 6.0 3000.0 304 Stainless Steel

20754884

Price Range
£ 690.94 - £ 414.56

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6.0
  • No. of starts
    1.0
  • Lead
    6.0
  • p1
    6.0
  • d2 tol. 7e max
    36.375
Lead Screw TR12 x 3.0 2000.0 304 Stainless Steel

20754990

Price Range
£ 111.41 - £ 66.85

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3.0
  • No. of starts
    1.0
  • Lead
    3.0
  • p1
    3.0
  • d2 tol. 7e max
    10.415
Lead Screw TR16 x 4.0 3000.0 304 Stainless Steel

20755041

Price Range
£ 199.92 - £ 119.95

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4.0
  • No. of starts
    1.0
  • Lead
    4.0
  • p1
    4.0
  • d2 tol. 7e max
    13.905
Lead Screw TR12 x 3.0 1000.0 304 Stainless Steel

20754976

Price Range
£ 51.76 - £ 31.06

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3.0
  • No. of starts
    1.0
  • Lead
    3.0
  • p1
    3.0
  • d2 tol. 7e max
    10.415
Lead Screw TR20 x 4.0 1000.0 304 Stainless Steel

20755058

Price Range
£ 93.52 - £ 56.11

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4.0
  • No. of starts
    1.0
  • Lead
    4.0
  • p1
    4.0
  • d2 tol. 7e max
    17.905
Lead Screw TR36 x 6.0 1500.0 304 Stainless Steel

20755188

Price Range
£ 379.56 - £ 227.74

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6.0
  • No. of starts
    1.0
  • Lead
    6.0
  • p1
    6.0
  • d2 tol. 7e max
    32.882
Lead Screw TR40 x 7.0 1500.0 304 Stainless Steel

20755225

Price Range
£ 443.48 - £ 266.09

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7.0
  • No. of starts
    1.0
  • Lead
    7.0
  • p1
    7.0
  • d2 tol. 7e max
    36.375
Lead Screw TR24 x 5.0 1000.0 304 Stainless Steel

20755096

Price Range
£ 119.60 - £ 71.76

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5.0
  • No. of starts
    1.0
  • Lead
    5.0
  • p1
    5.0
  • d2 tol. 7e max
    21.394
Lead Screw TR20 x 4.0 3000.0 304 Stainless Steel

20755089

Price Range
£ 281.83 - £ 169.10

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4.0
  • No. of starts
    1.0
  • Lead
    4.0
  • p1
    4.0
  • d2 tol. 7e max
    17.905
Lead Screw TR10 x 2.0 1000.0 304 Stainless Steel

20754938

Price Range
£ 44.55 - £ 26.73

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2.0
  • No. of starts
    1.0
  • Lead
    2.0
  • p1
    2.0
  • d2 tol. 7e max
    8.929
Lead Screw TR8 x 1.5 1500.0 Steel

20754426

Price Range
£ 44.42 - £ 26.65

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR8 x 1.5
  • No. of starts
    1.0
  • Lead
    1.5
  • p1
    1.5
  • d2 tol. 7e max
    7.183
Lead Screw TR10 x 2.0 3000.0 304 Stainless Steel

20754563

Price Range
£ 127.15 - £ 76.29

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2.0
  • No. of starts
    1.0
  • Lead
    2.0
  • p1
    2.0
  • d2 tol. 7e max
    10.415
Lead Screw TR12 x 3.0 3000.0 304 Stainless Steel

20754600

Price Range
£ 114.17 - £ 68.50

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3.0
  • No. of starts
    1.0
  • Lead
    3.0
  • p1
    3.0
  • d2 tol. 7e max
    12.415
Lead Screw TR16 x 4.0 1500.0 304 Stainless Steel

20754624

Price Range
£ 95.14 - £ 57.08

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4.0
  • No. of starts
    1.0
  • Lead
    4.0
  • p1
    4.0
  • d2 tol. 7e max
    13.905