Menu Search

Lead Screws

In stock

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Essentra Part Number Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 80.9472 - £ 134.9052 Request the lead time here
7.685
3.0
12.0
TR12 x 3
3000.0
316 Stainless Steel
10.191
£ 64.7496 - £ 107.916 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1500.0
316 Stainless Steel
13.640
£ 150.6642 - £ 251.1138 Request the lead time here
12.474
4.0
18.0
TR18 x 4
3000.0
316 Stainless Steel
15.640
£ 118.1262 - £ 196.8804 Request the lead time here
9.685
3.0
14.0
TR14 x 3
3000.0
316 Stainless Steel
12.191
£ 93.3198 - £ 155.5398 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1500.0
316 Stainless Steel
17.640
£ 68.6664 - £ 114.444 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1000.0
316 Stainless Steel
17.640
£ 240.8118 - £ 401.3598 Request the lead time here
17.269
5.0
24.0
TR24 x 5
3000.0
316 Stainless Steel
21.094
£ 246.4728 - £ 410.7846 Request the lead time here
15.294
5.0
22.0
TR22 x 5
3000.0
316 Stainless Steel
19.114
£ 126.7656 - £ 211.2726 Request the lead time here
15.294
5.0
22.0
TR22 x 5
1500.0
316 Stainless Steel
19.114
£ 55.4982 - £ 92.4936 Request the lead time here
10.474
4.0
16.0
TR16 x 4
1000.0
316 Stainless Steel
13.640
£ 166.7802 - £ 277.9602 Request the lead time here
10.474
4.0
16.0
TR16 x 4
3000.0
316 Stainless Steel
13.640
£ 59.772 - £ 99.6132 Request the lead time here
14.474
4.0
20.0
TR20 x 4
1000.0
316 Stainless Steel
17.640
£ 44.0028 - £ 73.338 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
316 Stainless Steel
10.191
£ 52.9176 - £ 88.1994 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
316 Stainless Steel
8739.0
£ 39.2802 - £ 65.4738 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1000.0
316 Stainless Steel
12.191
£ 26.877 - £ 44.7984 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1000.0
316 Stainless Steel
10.191
£ 32.844 - £ 54.7332 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1000.0
316 Stainless Steel
8739.0
£ 114.9744 - £ 191.6172 Request the lead time here
19.269
5.0
26.0
TR26 x 5
1000.0
316 Stainless Steel
23.094
£ 78.7542 - £ 131.2638 Request the lead time here
21.563
6.0
30.0
TR30 x 12
2000.0
Steel
26.547
£ 200.3892 - £ 333.9888 Request the lead time here
39.168
8.0
50.0
TR50 x 8
2000.0
Steel
45.468
  • of 21
Lead Screw TR12 x 3 3000.0 316 Stainless Steel

20150198

Price Range
£ 134.9052 - £ 80.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR16 x 4 1500.0 316 Stainless Steel

20150242

Price Range
£ 107.916 - £ 64.7496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR18 x 4 3000.0 316 Stainless Steel

20150310

Price Range
£ 251.1138 - £ 150.6642

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR14 x 3 3000.0 316 Stainless Steel

20150235

Price Range
£ 196.8804 - £ 118.1262

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR20 x 4 1500.0 316 Stainless Steel

20150327

Price Range
£ 155.5398 - £ 93.3198

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR20 x 4 1000.0 316 Stainless Steel

20150341

Price Range
£ 114.444 - £ 68.6664

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR24 x 5 3000.0 316 Stainless Steel

20150433

Price Range
£ 401.3598 - £ 240.8118

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR22 x 5 3000.0 316 Stainless Steel

20150396

Price Range
£ 410.7846 - £ 246.4728

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR22 x 5 1500.0 316 Stainless Steel

20150372

Price Range
£ 211.2726 - £ 126.7656

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR16 x 4 1000.0 316 Stainless Steel

20150266

Price Range
£ 92.4936 - £ 55.4982

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR16 x 4 3000.0 316 Stainless Steel

20150280

Price Range
£ 277.9602 - £ 166.7802

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR20 x 4 1000.0 316 Stainless Steel

20150334

Price Range
£ 99.6132 - £ 59.772

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR12 x 3 1500.0 316 Stainless Steel

20150167

Price Range
£ 73.338 - £ 44.0028

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR10 x 2 1500.0 316 Stainless Steel

20150136

Price Range
£ 88.1994 - £ 52.9176

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR14 x 3 1000.0 316 Stainless Steel

20150228

Price Range
£ 65.4738 - £ 39.2802

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR12 x 3 1000.0 316 Stainless Steel

20150174

Price Range
£ 44.7984 - £ 26.877

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR10 x 2 1000.0 316 Stainless Steel

20150143

Price Range
£ 54.7332 - £ 32.844

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR26 x 5 1000.0 316 Stainless Steel

20150464

Price Range
£ 191.6172 - £ 114.9744

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    26.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR30 x 12 2000.0 Steel

20153175

Price Range
£ 131.2638 - £ 78.7542

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    30.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR50 x 8 2000.0 Steel

20153229

Price Range
£ 333.9888 - £ 200.3892

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0