20150143
20150143
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 54.7332 |
| 10 - 19 | £ 49.2558 |
| 20 - 39 | £ 46.5222 |
| 40 - 49 | £ 41.055 |
| 50 - 99 | £ 38.3112 |
| 100 + | £ 32.844 |
| Thread Size | TR10 x 2 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 10.0 |
| Lead | 2.0 |
| p1 | 2.0 |
| d2 tol. 7e min | 8739.0 |
| d2 tol. 7e max | 8.929 |
| d3 tol. 7h max | 7500.0 |
| l1 | 1000.0 |
| Lead angle | 4°07‘ |
| Pitch accuracy mm/300mm | 0.3 |
| Straightness mm/300mm | 1.5 |
| Weight kg | 0.48 |
| Material | 316 Stainless Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue