Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 82.9158 - £ 138.1998 Request the lead time here
14.474
4.0
20.0
TR20 x 8
3000.0
Steel
17.608
£ 74.5416 - £ 124.236 Request the lead time here
15.294
5.0
22.0
TR22 x 5
3000.0
Steel
19.114
£ 79.4274 - £ 132.3858 Request the lead time here
17.269
5.0
24.0
TR24 x 5
3000.0
Steel
21.094
£ 24.4086 - £ 40.6878 Request the lead time here
7.685
2.0
10.0
TR10 x 2
3000.0
Steel
8.739
£ 11.0874 - £ 18.4722 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1000.0
Steel
10.191
£ 18.411 - £ 30.6816 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
Steel
10.191
£ 423.4836 - £ 705.7992 Request the lead time here
47.979
9.0
60.0
TR60 x 9
3000.0
Steel
54.935
£ 49.4496 - £ 82.416 Request the lead time here
12.474
4.0
18.0
TR18 x 4
3000.0
Steel
15.640
£ 54.7536 - £ 91.2594 Request the lead time here
12.474
4.0
18.0
TR18 x 4
3000.0
Steel
15.640
£ 12.1278 - £ 20.2164 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1000.0
Steel
12.191
£ 41.8098 - £ 69.6762 Request the lead time here
9.685
3.0
14.0
TR14 x 3
3000.0
Steel
12.191
£ 12.6786 - £ 21.1344 Request the lead time here
9.685
3.0
14.0
TR14 x 6
1000.0
Steel
12.164
£ 16.3812 - £ 27.3054 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1000.0
Steel
15.640
£ 120.9108 - £ 201.5214 Request the lead time here
23.563
6.0
32.0
TR32 x 6
3000.0
Steel
28.547
£ 354.9804 - £ 591.6306 Request the lead time here
39.168
8.0
50.0
TR50 x 8
3000.0
Steel
45.468
£ 36.3732 - £ 60.6186 Request the lead time here
9.685
3.0
14.0
TR14 x 6
3000.0
Steel
12.164
£ 52.8156 - £ 88.026 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1500.0
Steel
25.094
£ 87.4038 - £ 145.6764 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1500.0
Steel
32.547
£ 40.2084 - £ 67.014 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1000.0
Steel
28.547
£ 35.5368 - £ 59.2314 Request the lead time here
21.563
6.0
30.0
TR30 x 6
1000.0
Steel
26.547
  • of 21
Lead Screw TR20 x 8 3000.0 Steel

20151263

Price Range
£ 138.1998 - £ 82.9158

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    20.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw TR22 x 5 3000.0 Steel

20151317

Price Range
£ 124.236 - £ 74.5416

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    22.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR24 x 5 3000.0 Steel

20151362

Price Range
£ 132.3858 - £ 79.4274

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR10 x 2 3000.0 Steel

20150891

Price Range
£ 40.6878 - £ 24.4086

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR12 x 3 1000.0 Steel

20150969

Price Range
£ 18.4722 - £ 11.0874

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR12 x 3 1500.0 Steel

20150945

Price Range
£ 30.6816 - £ 18.411

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR60 x 9 3000.0 Steel

20151812

Price Range
£ 705.7992 - £ 423.4836

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR18 x 4 3000.0 Steel

20151164

Price Range
£ 82.416 - £ 49.4496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR18 x 4 3000.0 Steel

20151171

Price Range
£ 91.2594 - £ 54.7536

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR14 x 3 1000.0 Steel

20151027

Price Range
£ 20.2164 - £ 12.1278

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR14 x 3 3000.0 Steel

20151058

Price Range
£ 69.6762 - £ 41.8098

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR14 x 6 1000.0 Steel

20151065

Price Range
£ 21.1344 - £ 12.6786

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR18 x 4 1000.0 Steel

20151140

Price Range
£ 27.3054 - £ 16.3812

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR32 x 6 3000.0 Steel

20151539

Price Range
£ 201.5214 - £ 120.9108

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR50 x 8 3000.0 Steel

20151744

Price Range
£ 591.6306 - £ 354.9804

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw TR14 x 6 3000.0 Steel

20152253

Price Range
£ 60.6186 - £ 36.3732

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR28 x 5 1500.0 Steel

20151423

Price Range
£ 88.026 - £ 52.8156

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR36 x 6 1500.0 Steel

20152178

Price Range
£ 145.6764 - £ 87.4038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR32 x 6 1000.0 Steel

20151515

Price Range
£ 67.014 - £ 40.2084

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR30 x 6 1000.0 Steel

20151485

Price Range
£ 59.2314 - £ 35.5368

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0