Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws, often simply referred to as Thumb Screws or a Knurled Screw, are among the most commonly used screw types and are highly important. This is due to their versatility, as they can be used across a plethora of industrial applications.

These Nylon Thumb Screws can be fastened manually; they are made for applications that need regular modification, because they are easy to install and remove. They can also be installed using a flat head screwdriver. Made from Natural Nylon 6/6, they have a knurled head that features a slotted drive.

As well as M4 Thumb Screw options, our Nylon Thumb Screw range also has M3, M5 and M6 thread size availability.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Head Height Head Diameter Thread Length View
£ 0.0489 - £ 0.0604 Request the lead time here
0.8 mm
M5
7.8 mm
10.0 mm
25.0 mm
£ 0.0289 - £ 0.0357 1000 In stock
0.5 mm
M3 x 0.5
5.5 mm
8.1 mm
10.0 mm
£ 0.0325 - £ 0.0401 Request the lead time here
0.7 mm
M4 x 0.7
7.1 mm
9.7 mm
16.0 mm
£ 0.0351 - £ 0.0433 32000 In stock
0.8 mm
M5
7.8 mm
10.0 mm
8.0 mm
£ 0.0283 - £ 0.035 Request the lead time here
0.5 mm
M3 x 0.5
5.5 mm
8.1 mm
6.0 mm
£ 0.0558 - £ 0.0689 Request the lead time here
1.0 mm
M6 x 1.0
7.8 mm
12.2 mm
10.0 mm
£ 0.0431 - £ 0.0532 Request the lead time here
0.8 mm
M5
7.8 mm
10.0 mm
6.0 mm
£ 0.0438 - £ 0.054 Request the lead time here
0.7 mm
M4 x 0.7
7.1 mm
9.7 mm
12.0 mm
£ 0.0294 - £ 0.0362 1000 In stock
0.5 mm
M3 x 0.5
5.5 mm
8.1 mm
8.0 mm
£ 0.0481 - £ 0.0594 Request the lead time here
0.8 mm
M5
7.8 mm
10.0 mm
12.0 mm
£ 0.0367 - £ 0.0454 Request the lead time here
0.5 mm
M3 x 0.5
5.5 mm
8.1 mm
16.0 mm
£ 0.0365 - £ 0.0451 Request the lead time here
0.7 mm
M4 x 0.7
7.1 mm
9.7 mm
20.0 mm
£ 0.0751 - £ 0.0927 Request the lead time here
1.0 mm
M6 x 1.0
7.8 mm
12.2 mm
12.0 mm
£ 0.0362 - £ 0.0448 Request the lead time here
0.5 mm
M3 x 0.5
5.5 mm
8.1 mm
5.0 mm
50M050080T016 £ 0.0444 - £ 0.0548 Request the lead time here
0.8 mm
M5
7.8 mm
10.0 mm
16.0 mm
£ 0.0321 - £ 0.0396 Request the lead time here
0.7 mm
M4 x 0.7
7.1 mm
9.7 mm
10.0 mm
£ 0.0329 - £ 0.0406 Request the lead time here
0.7 mm
M4 x 0.7
7.1 mm
9.7 mm
25.0 mm
£ 0.0751 - £ 0.0927 Request the lead time here
1.0 mm
M6 x 1.0
7.8 mm
12.2 mm
16.0 mm
£ 0.0246 - £ 0.0246 3000 In stock
0.5 mm
M3
5.5 mm
8.1 mm
6.0 mm
£ 0.018 - £ 0.018 1000 In stock
0.5 mm
M3
5.5 mm
8.1 mm
16.0 mm
  • of 3
Slotted knurled head screw M5 x 0.8 25.0 mm Nylon 6/6

50M050080T025

Price Range
£ 0.0604 - £ 0.0489

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    7.8 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    25.0 mm
Slotted knurled head screw M3 x 0.5 10.0 mm Nylon 6/6

50M030050T010

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Slotted knurled head screw M4 x 0.7 16.0 mm Nylon 6/6

50M040070T016

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.7 mm
  • Head Height
    7.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    16.0 mm
Slotted knurled head screw M5 x 0.8 8.0 mm Nylon 6/6

50M050080T008

Price Range
£ 0.0433 - £ 0.0351

Stock Levels
32000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    7.8 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    8.0 mm
Slotted knurled head screw M3 x 0.5 6.0 mm Nylon 6/6

50M030050T006

Price Range
£ 0.035 - £ 0.0283

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Slotted knurled head screw M6 x 1.0 10.0 mm Nylon 6/6

50M060100T010

Price Range
£ 0.0689 - £ 0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.2 mm
  • Head Height
    7.8 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm
Slotted knurled head screw M5 x 0.8 6.0 mm Nylon 6/6

50M050080T006

Price Range
£ 0.0532 - £ 0.0431

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    7.8 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    6.0 mm
Slotted knurled head screw M4 x 0.7 12.0 mm Nylon 6/6

50M040070T012

Price Range
£ 0.054 - £ 0.0438

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.7 mm
  • Head Height
    7.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    12.0 mm
Slotted knurled head screw M3 x 0.5 8.0 mm Nylon 6/6

50M030050T008

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Slotted knurled head screw M5 x 0.8 12.0 mm Nylon 6/6

50M050080T012

Price Range
£ 0.0594 - £ 0.0481

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    7.8 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    12.0 mm
Slotted knurled head screw M3 x 0.5 16.0 mm Nylon 6/6

50M030050T016

Price Range
£ 0.0454 - £ 0.0367

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
Slotted knurled head screw M4 x 0.7 20.0 mm Nylon 6/6

50M040070T020

Price Range
£ 0.0451 - £ 0.0365

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.7 mm
  • Head Height
    7.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
Slotted knurled head screw M6 x 1.0 12.0 mm Nylon 6/6

50M060100T012

Price Range
£ 0.0927 - £ 0.0751

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.2 mm
  • Head Height
    7.8 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    12.0 mm
Slotted knurled head screw M3 x 0.5 5.0 mm Nylon 6/6

50M030050T005

Price Range
£ 0.0448 - £ 0.0362

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
Slotted knurled head screw M5 x 0.8 16.0 mm Nylon 6/6

50M050080T016

Price Range
£ 0.0548 - £ 0.0444

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    7.8 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    16.0 mm
Slotted knurled head screw M4 x 0.7 10.0 mm Nylon 6/6

50M040070T010

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.7 mm
  • Head Height
    7.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
Slotted knurled head screw M4 x 0.7 25.0 mm Nylon 6/6

50M040070T025

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.7 mm
  • Head Height
    7.1 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
  • Thread Length
    25.0 mm
Slotted knurled head screw M6 x 1.0 16.0 mm Nylon 6/6

50M060100T016

Price Range
£ 0.0927 - £ 0.0751

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.2 mm
  • Head Height
    7.8 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
  • Thread Length
    16.0 mm
Slotted knurled head screw M3 6.0 mm Nylon 6/6

0330020000VR

Price Range
£ 0.0246 - £ 0.0246

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Slotted knurled head screw M3 16.0 mm PA

0330060000VR

Price Range
£ 0.018 - £ 0.018

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    5.5 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm