Menu Search

Integral Seal Hex Nuts

In stock

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component.

They are suitable for temperatures from -100C to +260C and are reusable. Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.Please Note: Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a reliable and watertight connection while simplifying the assembly process and eliminating the need for additional sealing components.
  • It incorporates an O-ring which is compressed and squeezed between the nut and the mating surface.
  • Suitable for temperatures from -100C to +260C and are reusable.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0178

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability h1 max Material A/F d1 d2 ±0.05 View
£ 3.0568 - £ 4.7028 Request the lead time here
2.4
303 Stainless Steel
5.5
M3
3.6
£ 4.6351 - £ 7.1309 Request the lead time here
1.6
316 Stainless Steel
4.0
M2
2.35
£ 3.843 - £ 5.9123 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
2.35
£ 4.6351 - £ 7.1309 Request the lead time here
2.0
316 Stainless Steel
5.0
M2.5
2.75
£ 3.843 - £ 5.9123 Request the lead time here
2.0
303 Stainless Steel
5.0
M2.5
2.75
£ 4.2361 - £ 6.5171 Request the lead time here
6.8
316 Stainless Steel
13.0
M8
8.5
£ 4.2361 - £ 6.5171 Request the lead time here
8.4
316 Stainless Steel
16.0
M10
10.6
£ 4.1833 - £ 6.4359 Request the lead time here
14.8
316 Stainless Steel
24.0
M16
17.5
£ 3.3912 - £ 5.2173 Request the lead time here
4.7
303 Stainless Steel
8.0
M5
5.6
£ 4.2478 - £ 6.5352 Request the lead time here
5.2
316 Stainless Steel
10.0
M6
6.8
£ 4.0484 - £ 6.2283 Request the lead time here
4.7
316 Stainless Steel
8.0
M5
5.6
£ 3.4851 - £ 5.3617 Request the lead time here
8.4
303 Stainless Steel
16.0
M10
10.6
£ 4.1833 - £ 6.4359 Request the lead time here
12.8
316 Stainless Steel
21.0
M14
15.1
£ 4.2478 - £ 6.5352 Request the lead time here
5.2
316 Stainless Steel
10.0
M6
6.8
£ 4.0484 - £ 6.2283 Request the lead time here
3.2
316 Stainless Steel
7.0
M4
4.5
£ 3.3912 - £ 5.2173 2 In stock
3.2
303 Stainless Steel
7.0
M4
4.5
£ 3.843 - £ 5.9123 Request the lead time here
2.4
303 Stainless Steel
5.5
M3
3.6
£ 3.3912 - £ 5.2173 Request the lead time here
6.8
303 Stainless Steel
13.0
M8
8.5
£ 3.4851 - £ 5.3617 Request the lead time here
12.8
303 Stainless Steel
21.0
M14
15.1
£ 3.4851 - £ 5.3617 Request the lead time here
14.8
303 Stainless Steel
24.0
M16
17.5
  • of 2
Integral Seal Hex Nut M3 5.5 303 Stainless Steel

20207892

Price Range
£ 4.7028 - £ 3.0568

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1 max
    2.4
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M2 4.0 316 Stainless Steel

20207878

Price Range
£ 7.1309 - £ 4.6351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • A/F
    4.0
  • d2 ±0.05
    2.35
  • h1 max
    1.6
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M2 4.0 303 Stainless Steel

20207861

Price Range
£ 5.9123 - £ 3.843

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • A/F
    4.0
  • d2 ±0.05
    2.35
  • h1 max
    1.6
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M2.5 5.0 316 Stainless Steel

20207519

Price Range
£ 7.1309 - £ 4.6351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • A/F
    5.0
  • d2 ±0.05
    2.75
  • h1 max
    2.0
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M2.5 5.0 303 Stainless Steel

20207502

Price Range
£ 5.9123 - £ 3.843

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • A/F
    5.0
  • d2 ±0.05
    2.75
  • h1 max
    2.0
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M8 13.0 316 Stainless Steel

20207618

Price Range
£ 6.5171 - £ 4.2361

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • A/F
    13.0
  • d2 ±0.05
    8.5
  • h1 max
    6.8
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M10 16.0 316 Stainless Steel

20207632

Price Range
£ 6.5171 - £ 4.2361

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • A/F
    16.0
  • d2 ±0.05
    10.6
  • h1 max
    8.4
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M16 24.0 316 Stainless Steel

20207694

Price Range
£ 6.4359 - £ 4.1833

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • A/F
    24.0
  • d2 ±0.05
    17.5
  • h1 max
    14.8
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M5 8.0 303 Stainless Steel

20207564

Price Range
£ 5.2173 - £ 3.3912

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • A/F
    8.0
  • d2 ±0.05
    5.6
  • h1 max
    4.7
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M6 10.0 316 Stainless Steel

20207595

Price Range
£ 6.5352 - £ 4.2478

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1 max
    5.2
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M5 8.0 316 Stainless Steel

20207571

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • A/F
    8.0
  • d2 ±0.05
    5.6
  • h1 max
    4.7
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M10 16.0 303 Stainless Steel

20207625

Price Range
£ 5.3617 - £ 3.4851

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • A/F
    16.0
  • d2 ±0.05
    10.6
  • h1 max
    8.4
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M14 21.0 316 Stainless Steel

20207670

Price Range
£ 6.4359 - £ 4.1833

Stock Levels
Request the lead time here
Attributes
  • d1
    M14
  • A/F
    21.0
  • d2 ±0.05
    15.1
  • h1 max
    12.8
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M6 10.0 316 Stainless Steel

20207472

Price Range
£ 6.5352 - £ 4.2478

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1 max
    5.2
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M4 7.0 316 Stainless Steel

20207557

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • A/F
    7.0
  • d2 ±0.05
    4.5
  • h1 max
    3.2
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M4 7.0 303 Stainless Steel

20207540

Price Range
£ 5.2173 - £ 3.3912

Stock Levels
2 In stock
Attributes
  • d1
    M4
  • A/F
    7.0
  • d2 ±0.05
    4.5
  • h1 max
    3.2
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M3 5.5 303 Stainless Steel

20207526

Price Range
£ 5.9123 - £ 3.843

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1 max
    2.4
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M8 13.0 303 Stainless Steel

20207601

Price Range
£ 5.2173 - £ 3.3912

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • A/F
    13.0
  • d2 ±0.05
    8.5
  • h1 max
    6.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M14 21.0 303 Stainless Steel

20207663

Price Range
£ 5.3617 - £ 3.4851

Stock Levels
Request the lead time here
Attributes
  • d1
    M14
  • A/F
    21.0
  • d2 ±0.05
    15.1
  • h1 max
    12.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M16 24.0 303 Stainless Steel

20207687

Price Range
£ 5.3617 - £ 3.4851

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • A/F
    24.0
  • d2 ±0.05
    17.5
  • h1 max
    14.8
  • Material
    303 Stainless Steel