Menu Search

Integral Seal Bolts

In stock

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Essentra Part Number Price range Availability h1 max Material A/F d1 l1 d2 ±0.05 View
£ 1.5841 - £ 2.4371 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
10.0
2.35
£ 2.0535 - £ 3.1593 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
20.0
2.35
£ 1.5059 - £ 2.3168 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
8.0
2.35
£ 1.8579 - £ 2.8584 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
10.0
4.5
£ 2.1904 - £ 3.3699 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
20.0
4.5
£ 2.1317 - £ 3.2796 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
10.0
5.6
£ 1.9753 - £ 3.0389 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
12.0
5.6
£ 1.545 - £ 2.3769 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
20.0
3.6
£ 2.0144 - £ 3.0991 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
10.0
4.5
£ 1.9948 - £ 3.069 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
8.0
4.5
£ 1.897 - £ 2.9185 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
12.0
4.5
£ 1.4472 - £ 2.2265 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
8.0
3.6
£ 1.3494 - £ 2.0761 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
10.0
3.6
£ 1.4668 - £ 2.2566 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
10.0
3.6
£ 1.4081 - £ 2.1663 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
20.0
3.6
£ 1.9557 - £ 3.0088 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
10.0
5.6
£ 2.2295 - £ 3.43 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
16.0
5.6
£ 3.2661 - £ 5.0247 Request the lead time here
4.2
316 Stainless Steel
10.0
M6
20.0
6.8
£ 1.369 - £ 2.1061 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
12.0
3.6
£ 1.4863 - £ 2.2867 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
12.0
3.6
  • of 5
Integral Seal Bolt M2 10.0 303 Stainless Steel

20257972

Price Range
£ 2.4371 - £ 1.5841

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    10.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M2 20.0 303 Stainless Steel

20257996

Price Range
£ 3.1593 - £ 2.0535

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    20.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M2 8.0 303 Stainless Steel

20257965

Price Range
£ 2.3168 - £ 1.5059

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    8.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M4 10.0 303 Stainless Steel

20258146

Price Range
£ 2.8584 - £ 1.8579

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 20.0 316 Stainless Steel

20258191

Price Range
£ 3.3699 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M5 10.0 316 Stainless Steel

20258238

Price Range
£ 3.2796 - £ 2.1317

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M5 12.0 303 Stainless Steel

20258245

Price Range
£ 3.0389 - £ 1.9753

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M3 20.0 316 Stainless Steel

20258092

Price Range
£ 2.3769 - £ 1.545

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 10.0 316 Stainless Steel

20258153

Price Range
£ 3.0991 - £ 2.0144

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 8.0 316 Stainless Steel

20258139

Price Range
£ 3.069 - £ 1.9948

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    8.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 12.0 303 Stainless Steel

20258160

Price Range
£ 2.9185 - £ 1.897

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M3 8.0 316 Stainless Steel

20258030

Price Range
£ 2.2265 - £ 1.4472

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 10.0 303 Stainless Steel

20258047

Price Range
£ 2.0761 - £ 1.3494

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 10.0 316 Stainless Steel

20258054

Price Range
£ 2.2566 - £ 1.4668

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 20.0 303 Stainless Steel

20258085

Price Range
£ 2.1663 - £ 1.4081

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M5 10.0 303 Stainless Steel

20258221

Price Range
£ 3.0088 - £ 1.9557

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M5 16.0 316 Stainless Steel

20258276

Price Range
£ 3.43 - £ 2.2295

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M6 20.0 316 Stainless Steel

20258351

Price Range
£ 5.0247 - £ 3.2661

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M3 12.0 303 Stainless Steel

20258061

Price Range
£ 2.1061 - £ 1.369

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 12.0 316 Stainless Steel

20258078

Price Range
£ 2.2867 - £ 1.4863

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6