Menu Search

Integral Seal Bolt M5 10.0 316 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20258238

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 3.2153
50 - 99 £ 2.5722
100 - 199 £ 2.4115
200 - 499 £ 2.2507
500 + £ 2.0899
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.22

1 x £ 3.2153

Specifications

Imperial
Metric
SKU attributes
d1 M5
l1 10.0
A/F 8.0
h1 max 3.7
d2 ±0.05 5.6
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us