Menu Search

Integral Seal Bolts

In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability h1 max Material A/F d1 l1 d2 ±0.05 View
£ 1.5059 - £ 2.3168 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
8.0
2.35
£ 2.2295 - £ 3.43 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
16.0
5.6
£ 3.2661 - £ 5.0247 Request the lead time here
4.2
316 Stainless Steel
10.0
M6
20.0
6.8
£ 3.3247 - £ 5.115 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
12.0
8.5
£ 1.8188 - £ 2.7982 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
6.0
4.5
£ 1.9557 - £ 3.0088 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
6.0
4.5
£ 1.9361 - £ 2.9787 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
8.0
5.6
£ 4.42 - £ 6.7999 Request the lead time here
5.5
316 Stainless Steel
13.0
M8
25.0
8.5
£ 2.0535 - £ 3.1593 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
12.0
4.5
£ 2.0926 - £ 3.2194 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
8.0
5.6
£ 4.4786 - £ 6.8902 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
20.0
10.6
£ 3.4421 - £ 5.2955 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
16.0
8.5
£ 2.0339 - £ 3.1292 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
16.0
5.6
£ 4.1853 - £ 6.4389 Request the lead time here
5.5
316 Stainless Steel
13.0
M8
20.0
8.5
£ 3.9897 - £ 6.138 Request the lead time here
5.5
316 Stainless Steel
13.0
M8
16.0
8.5
£ 4.0484 - £ 6.2283 Request the lead time here
6.6
303 Stainless Steel
16.0
M10
20.0
10.6
£ 4.0484 - £ 6.2283 Request the lead time here
6.6
303 Stainless Steel
16.0
M10
16.0
10.6
£ 4.8307 - £ 7.4318 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
30.0
10.6
£ 3.8919 - £ 5.9876 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
30.0
8.5
£ 2.9727 - £ 4.5734 Request the lead time here
4.2
303 Stainless Steel
10.0
M6
20.0
6.8
  • of 5
Integral Seal Bolt M2 8.0 303 Stainless Steel

20257965

Price Range
£ 2.3168 - £ 1.5059

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    8.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M5 16.0 316 Stainless Steel

20258276

Price Range
£ 3.43 - £ 2.2295

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M6 20.0 316 Stainless Steel

20258351

Price Range
£ 5.0247 - £ 3.2661

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M8 12.0 303 Stainless Steel

20258405

Price Range
£ 5.115 - £ 3.3247

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M4 6.0 303 Stainless Steel

20258108

Price Range
£ 2.7982 - £ 1.8188

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 6.0 316 Stainless Steel

20258115

Price Range
£ 3.0088 - £ 1.9557

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M5 8.0 303 Stainless Steel

20258207

Price Range
£ 2.9787 - £ 1.9361

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M8 25.0 316 Stainless Steel

20258474

Price Range
£ 6.7999 - £ 4.42

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    25.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M4 12.0 316 Stainless Steel

20258177

Price Range
£ 3.1593 - £ 2.0535

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M5 8.0 316 Stainless Steel

20258214

Price Range
£ 3.2194 - £ 2.0926

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M10 20.0 316 Stainless Steel

20258535

Price Range
£ 6.8902 - £ 4.4786

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M8 16.0 303 Stainless Steel

20258429

Price Range
£ 5.2955 - £ 3.4421

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M5 16.0 303 Stainless Steel

20258269

Price Range
£ 3.1292 - £ 2.0339

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M8 20.0 316 Stainless Steel

20258450

Price Range
£ 6.4389 - £ 4.1853

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M8 16.0 316 Stainless Steel

20258436

Price Range
£ 6.138 - £ 3.9897

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M10 20.0 303 Stainless Steel

20258528

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M10 16.0 303 Stainless Steel

20258504

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M10 30.0 316 Stainless Steel

20258573

Price Range
£ 7.4318 - £ 4.8307

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    30.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M8 30.0 303 Stainless Steel

20258481

Price Range
£ 5.9876 - £ 3.8919

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    30.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M6 20.0 303 Stainless Steel

20258344

Price Range
£ 4.5734 - £ 2.9727

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8