Menu Search

Integral Seal Bolts

In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability h1 max Material A/F d1 l1 d2 ±0.05 View
£ 1.3494 - £ 2.0761 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
10.0
3.6
£ 1.3103 - £ 2.0159 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
4.0
2.35
£ 2.0535 - £ 3.1593 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
20.0
2.35
£ 4.0484 - £ 6.2283 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
40.0
8.5
£ 1.369 - £ 2.1061 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
12.0
3.6
£ 1.4863 - £ 2.2867 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
12.0
3.6
£ 1.8384 - £ 2.8283 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
8.0
4.5
£ 4.3887 - £ 6.7518 Request the lead time here
6.6
303 Stainless Steel
16.0
M10
25.0
10.6
£ 4.4884 - £ 6.9053 Request the lead time here
7.7
303 Stainless Steel
18.0
M12
20.0
12.85
£ 5.1631 - £ 7.9433 Request the lead time here
5.5
316 Stainless Steel
13.0
M8
40.0
8.5
£ 1.193 - £ 1.8354 Request the lead time here
1.6
316 Stainless Steel
4.0
M2
4.0
2.35
£ 4.4884 - £ 6.9053 Request the lead time here
6.6
303 Stainless Steel
16.0
M10
50.0
10.6
£ 4.4884 - £ 6.9053 Request the lead time here
6.6
303 Stainless Steel
16.0
M10
40.0
10.6
£ 5.8261 - £ 8.9633 Request the lead time here
7.7
316 Stainless Steel
18.0
M12
20.0
12.85
£ 5.8261 - £ 8.9633 Request the lead time here
7.7
316 Stainless Steel
18.0
M12
40.0
12.85
£ 5.2746 - £ 8.1148 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
50.0
10.6
£ 1.9361 - £ 2.9787 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
16.0
4.5
£ 4.6546 - £ 7.161 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
25.0
10.6
£ 4.3417 - £ 6.6796 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
16.0
10.6
£ 4.0484 - £ 6.2283 Request the lead time here
6.6
303 Stainless Steel
16.0
M10
30.0
10.6
  • of 5
Integral Seal Bolt M3 10.0 303 Stainless Steel

20258047

Price Range
£ 2.0761 - £ 1.3494

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M2 4.0 303 Stainless Steel

20257958

Price Range
£ 2.0159 - £ 1.3103

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    4.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M2 20.0 303 Stainless Steel

20257996

Price Range
£ 3.1593 - £ 2.0535

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    20.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M8 40.0 303 Stainless Steel

20258016

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    40.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M3 12.0 303 Stainless Steel

20258061

Price Range
£ 2.1061 - £ 1.369

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 12.0 316 Stainless Steel

20258078

Price Range
£ 2.2867 - £ 1.4863

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 8.0 303 Stainless Steel

20258122

Price Range
£ 2.8283 - £ 1.8384

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    8.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M10 25.0 303 Stainless Steel

20258542

Price Range
£ 6.7518 - £ 4.3887

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    25.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M12 20.0 303 Stainless Steel

20258603

Price Range
£ 6.9053 - £ 4.4884

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    20.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M8 40.0 316 Stainless Steel

20258764

Price Range
£ 7.9433 - £ 5.1631

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    40.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M2 4.0 316 Stainless Steel

20262525

Price Range
£ 1.8354 - £ 1.193

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    4.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M10 50.0 303 Stainless Steel

20258740

Price Range
£ 6.9053 - £ 4.4884

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    50.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M10 40.0 303 Stainless Steel

20258580

Price Range
£ 6.9053 - £ 4.4884

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M12 20.0 316 Stainless Steel

20258610

Price Range
£ 8.9633 - £ 5.8261

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    20.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M12 40.0 316 Stainless Steel

20258672

Price Range
£ 8.9633 - £ 5.8261

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    40.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M10 50.0 316 Stainless Steel

20258757

Price Range
£ 8.1148 - £ 5.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    50.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M4 16.0 303 Stainless Steel

20258726

Price Range
£ 2.9787 - £ 1.9361

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M10 25.0 316 Stainless Steel

20258559

Price Range
£ 7.161 - £ 4.6546

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    25.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M10 16.0 316 Stainless Steel

20258511

Price Range
£ 6.6796 - £ 4.3417

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M10 30.0 303 Stainless Steel

20258566

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    30.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6