Menu Search

Integral Seal Bolt M10 40.0 303 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20258580

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 6.7699
50 - 99 £ 5.4159
100 - 199 £ 5.0774
200 - 499 £ 4.7389
500 + £ 4.4004
Standard pack: 1

Order in multiple of 1

Total price:

£ 6.77

1 x £ 6.7699

Specifications

Imperial
Metric
SKU attributes
d1 M10
l1 40.0
A/F 16.0
h1 max 6.6
d2 ±0.05 10.6
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us