Menu Search

Indexing Plungers - Cam Action

In stock

Our Cam Plungers are supplied in either stainless steel or burnished steel. The Cam Plungers are offered in a variety of plunger diameters.

Series Code :SR5410 ,SR6568, SR6572

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Nose Projection Handle Length Overall Length Finish Nose Diameter View
£ 8.6604 - £ 8.8305 Request the lead time here
10.0 mm
30.0 mm
56.5 mm
Zinc Plated
6.0 mm
1220941 £ 14.5122 - £ 14.8128 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
10.0 mm
1220945 £ 14.4436 - £ 14.7412 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
14.0 mm
£ 15.3709 - £ 15.6858 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
10.0 mm
£ 15.4139 - £ 15.7287 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
14.0 mm
£ 10.659 - £ 10.8716 Request the lead time here
12.0 mm
37.0 mm
69.5 mm
Zinc Plated
10.0 mm
1220847 £ 7.2855 - £ 7.4415 Request the lead time here
8.0 mm
25.0 mm
48.0 mm
Zinc Plated
6.0 mm
£ 14.5122 - £ 14.8128 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
10.0 mm
£ 14.7412 - £ 14.7412 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
14.0 mm
£ 15.3709 - £ 15.6858 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
10.0 mm
491238 £ 20.4379 - £ 20.4379 Request the lead time here
12.0 mm
37.0 mm
69.0 mm
£ 49.3426 - £ 49.3426 Request the lead time here
12.0 mm
51.0 mm
69.0 mm
1220844 £ 10.5173 - £ 10.7299 Request the lead time here
12.0 mm
37.0 mm
69.5 mm
Zinc Plated
12.0 mm
£ 15.4139 - £ 15.7287 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
14.0 mm
£ 14.4979 - £ 14.7985 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Textured
8.0 mm
£ 21.0711 - £ 21.0711 Request the lead time here
12.0 mm
37.0 mm
69.0 mm
£ 50.3733 - £ 50.3733 Request the lead time here
12.0 mm
51.0 mm
69.0 mm
£ 7.484 - £ 7.6257 Request the lead time here
8.0 mm
25.0 mm
48.0 mm
Zinc Plated
4.0 mm
£ 48.5769 - £ 48.5769 Request the lead time here
12.0 mm
51.0 mm
69.0 mm
£ 10.7724 - £ 10.9992 Request the lead time here
14.0 mm
37.0 mm
68.0 mm
Zinc Plated;Blue Passivated
12.0 mm
  • of 2
Indexing Plunger M16 x 1.5 PA;Steel Black

1220848

Price Range
£ 8.8305 - £ 8.6604

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    30.0 N
  • Handle Length
    30.0 mm
  • Initial End Force
    11.0 N
  • Nose Diameter
    6.0 mm
  • Nose Projection
    10.0 mm
Indexing Plunger 37.0 mm 10.0 mm PA Black

1220941

Price Range
£ 14.8128 - £ 14.5122

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 37.0 mm 14.0 mm PA Black

1220945

Price Range
£ 14.7412 - £ 14.4436

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    14.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 10.0 mm PA Black

1220949

Price Range
£ 15.6858 - £ 15.3709

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
Indexing Plunger 14.0 mm PA Black

1220953

Price Range
£ 15.7287 - £ 15.4139

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    14.0 mm
Indexing Plunger M20 x 1.5 PA;Steel Black

1220843

Price Range
£ 10.8716 - £ 10.659

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    56.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    20.0 N
  • Nose Diameter
    10.0 mm
  • Nose Projection
    12.0 mm
Indexing Plunger M12 x 1.5 PA;Steel Black

1220847

Price Range
£ 7.4415 - £ 7.2855

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    22.0 N
  • Handle Length
    25.0 mm
  • Initial End Force
    8.0 N
  • Nose Diameter
    6.0 mm
  • Nose Projection
    8.0 mm
Indexing Plunger 37.0 mm 10.0 mm PA Black

1220940

Price Range
£ 14.8128 - £ 14.5122

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 37.0 mm 14.0 mm PA Black

1220944

Price Range
£ 14.7412 - £ 14.7412

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    14.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger 10.0 mm PA Black

1220948

Price Range
£ 15.6858 - £ 15.3709

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    10.0 mm
Indexing Plunger M20 x 1.5 Burnished Steel Black

491238

Price Range
£ 20.4379 - £ 20.4379

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    37.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Black
  • Commodity Code
    7318190090
Indexing Plunger M20 x 1.5 Stainless Steel Grey

491242

Price Range
£ 49.3426 - £ 49.3426

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    51.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Grey
  • Commodity Code
    7326909890
Indexing Plunger M20 x 1.5 PA;Steel Black

1220844

Price Range
£ 10.7299 - £ 10.5173

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    56.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    20.0 N
  • Nose Diameter
    12.0 mm
  • Nose Projection
    12.0 mm
Indexing Plunger 14.0 mm PA Black

1220952

Price Range
£ 15.7287 - £ 15.4139

Stock Levels
Request the lead time here
Attributes
  • Base Width
    48.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    14.0 mm
Indexing Plunger 37.0 mm 8.0 mm PA Black

1220946

Price Range
£ 14.7985 - £ 14.4979

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    8.0 mm
  • Nose Projection
    14.0 mm
Indexing Plunger M20 x 1.5 Burnished Steel Black

491239

Price Range
£ 21.0711 - £ 21.0711

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    37.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Black
  • Commodity Code
    7326909890
Indexing Plunger M20 x 1.5 Stainless Steel Grey

491243

Price Range
£ 50.3733 - £ 50.3733

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    51.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Grey
  • Commodity Code
    7318190090
Indexing Plunger M12 x 1.5 PA;Steel Black

1220845

Price Range
£ 7.6257 - £ 7.484

Stock Levels
Request the lead time here
Attributes
  • Final End Force
    22.0 N
  • Handle Length
    25.0 mm
  • Initial End Force
    8.0 N
  • Nose Diameter
    4.0 mm
  • Nose Projection
    8.0 mm
Indexing Plunger M20 x 1.5 Stainless Steel Grey

491241

Price Range
£ 48.5769 - £ 48.5769

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    51.0 mm
  • Nose Projection
    12.0 mm
  • Overall Length
    69.0 mm
  • Colour
    Grey
  • Commodity Code
    7318190090
Indexing Plunger PA;Steel Black

1220937

Price Range
£ 10.9992 - £ 10.7724

Stock Levels
Request the lead time here
Attributes
  • Base Width
    20.0 mm
  • Final End Force
    55.0 N
  • Handle Length
    37.0 mm
  • Initial End Force
    16.0 N
  • Nose Diameter
    12.0 mm