Hose Connectors include two, three and four barbed outputs that seal hoses or tubing securely and tightly. Installs easily into a variety of forms (I, T, L, X and Y). Chemical resistant.
Material: HDPE, POM, Nylon Colour: Natural Series Code: SR1935
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | L | d1 | d2 | Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.8816 - £ 0.9185 | Request the lead time here |
0.591 in
15.0 mm
|
|
|
|
6
|
||
| £ 0.8816 - £ 0.9185 | Request the lead time here |
0.591 in
15.0 mm
|
|
|
|
6
|
||
| £ 5.9337 - £ 6.0588 | Request the lead time here |
0.339 in
8.6 mm
|
2.717 in
69.0 mm
|
|
0.472 in
12.0 mm
|
2
|
||
| 12828 | £ 0.0812 - £ 0.2309 | Request the lead time here |
0.142 in
3.6 mm
|
1.181 in
30.0 mm
|
|
0.236 in
6.0 mm
|
2
|
|
| £ 1.4883 - £ 1.5449 | Request the lead time here |
0.157 in
4.0 mm
|
1.929 in
49.0 mm
|
|
0.236 in
6.0 mm
|
1
|
||
| £ 1.8568 - £ 1.9418 | Request the lead time here |
0.098 in
2.5 mm
|
0.689 in
17.5 mm
|
|
0.157 in
4.0 mm
|
3
|
||
| £ 5.3011 - £ 5.4145 | Request the lead time here |
0.339 in
8.6 mm
|
1.358 in
34.5 mm
|
|
0.472 in
12.0 mm
|
3
|
||
| £ 6.4918 - £ 6.6194 | Request the lead time here |
0.339 in
8.6 mm
|
2.717 in
69.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
5
|
||
| £ 5.0318 - £ 5.1452 | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
4
|
||
| £ 2.9199 - £ 2.9766 | Request the lead time here |
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
|
0.236 in
6.0 mm
|
3
|
||
| £ 5.0177 - £ 5.1169 | Request the lead time here |
0.339 in
8.6 mm
|
2.52 in
64.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
4
|
||
| £ 3.2884 - £ 3.3451 | Request the lead time here |
0.157 in
4.0 mm
|
1.732 in
44.0 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
4
|
||
| £ 2.8632 - £ 2.9199 | Request the lead time here |
0.157 in
4.0 mm
|
1.969 in
50.0 mm
|
|
0.236 in
6.0 mm
|
2
|
||
| £ 1.6725 - £ 1.7434 | Request the lead time here |
0.106 in
2.7 mm
|
1.004 in
25.5 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
4
|
||
| £ 5.1027 - £ 5.2161 | Request the lead time here |
0.276 in
7.0 mm
|
2.461 in
62.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
2
|
||
| £ 3.416 - £ 3.4868 | Request the lead time here |
0.22 in
5.6 mm
|
2.283 in
58.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
2
|
||
| £ 0.0883 - £ 0.0919 | Request the lead time here |
0.134 in
3.4 mm
|
1.181 in
30.0 mm
|
|
0.236 in
6.0 mm
|
2
|
||
| £ 0.5457 - £ 2.3494 | Request the lead time here |
0.433 in
11.0 mm
|
|
|
|
4
|
||
| £ 0.6647 - £ 0.6931 | Request the lead time here |
0.362 in
9.2 mm
|
1.969 in
50.0 mm
|
0.528 in
13.4 mm
|
0.618 in
15.7 mm
|
1
|
||
| £ 3.8695 - £ 3.9546 | Request the lead time here |
0.339 in
8.6 mm
|
2.618 in
66.5 mm
|
|
0.472 in
12.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue