Menu Search

Horizontal Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRRN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Accepts Panel Thickness Distance Between Fixing Holes View
£ 1.0313 - £ 1.0313 500 In stock
203.2 mm
3.2 mm
177.8 mm
10110836 £ 1.1396 - £ 1.1622 247 In stock
76.2 mm
50.8 mm
3500 In stock
76.2 mm
50.8 mm
£ 0.4805 - £ 0.5003 46491 In stock
101.6 mm
1.6 mm
88.9 mm
£ 0.3529 - £ 0.3685 Request the lead time here
63.5 mm
2.0 mm
50.8 mm
£ 0.3189 - £ 0.3189 Request the lead time here
114.3 mm
4.0 mm
101.6 mm
£ 0.6227 - £ 0.6227 13546 In stock
63.5 mm
1.6 mm
38.1 mm
£ 2.4096 - £ 2.4096 3500 In stock
203.2 mm
1.6 mm
177.8 mm
£ 0.5457 - £ 0.557 499 In stock
101.6 mm
4.0 mm
88.9 mm
£ 2.0977 - £ 2.1403 14528 In stock
101.6 mm
1.6 mm
76.2 mm
£ 2.2253 - £ 2.2678 Request the lead time here
152.4 mm
1.6 mm
127.0 mm
£ 1.0914 - £ 1.1126 Request the lead time here
76.2 mm
1.6 mm
50.8 mm
£ 2.1403 - £ 2.1403 Request the lead time here
127.0 mm
1.6 mm
101.6 mm
£ 0.3245 - £ 0.3387 Request the lead time here
152.4 mm
5.0 mm
139.7 mm
£ 0.93 - £ 0.93 Request the lead time here
114.3 mm
3.2 mm
88.9 mm
£ 2.2253 - £ 2.8437 Request the lead time here
164.1 mm
1.6 mm
1377.0 mm
£ 2.3529 - £ 2.4096 929 In stock
177.8 mm
1.6 mm
152.4 mm
£ 1.2445 - £ 1.2445 202 In stock
101.6 mm
76.2 mm
£ 0.7693 - £ 0.7693 Request the lead time here
152.4 mm
1.6 mm
127.0 mm
£ 1.4599 - £ 1.4883 Request the lead time here
215.9 mm
1.6 mm
203.2 mm
  • of 5
Horizontal Card Guide Snap-In 3.2 mm 203.2 mm Nylon 6/6

10317006

Price Range
£ 1.0313 - £ 1.0313

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 76.2 mm Nylon 6/6

10110836

Price Range
£ 1.1622 - £ 1.1396

Stock Levels
247 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    76.2 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 76.2 mm Nylon 6/6

10110874


Stock Levels
3500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    76.2 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 0.062 in 101.6 mm Nylon 6/6

10316689

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
46491 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 2.0 mm 63.5 mm Nylon 6/6

10316719

Price Range
£ 0.3685 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.0 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 4.0 mm 114.3 mm Nylon 6/6

10112465

Price Range
£ 0.3189 - £ 0.3189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    4.0 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm Nylon 6/6

10112496

Price Range
£ 0.6227 - £ 0.6227

Stock Levels
13546 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 1.6 mm 203.2 mm Nylon 6/6

10319857

Price Range
£ 2.4096 - £ 2.4096

Stock Levels
3500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 4.0 mm 101.6 mm Nylon 6/6

10316740

Price Range
£ 0.557 - £ 0.5457

Stock Levels
499 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    4.0 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10319772

Price Range
£ 2.1403 - £ 2.0977

Stock Levels
14528 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 1.6 mm 152.4 mm Nylon 6/6

10319819

Price Range
£ 2.2678 - £ 2.2253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 76.2 mm Nylon 6/6

10319758

Price Range
£ 1.1126 - £ 1.0914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    76.2 mm
Horizontal Card Guide Snap-In 1.6 mm 127.0 mm Nylon 6/6

10319796

Price Range
£ 2.1403 - £ 2.1403

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide Snap-In 5.0 mm 152.4 mm Nylon 6/6

10316764

Price Range
£ 0.3387 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    5.0 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 3.2 mm 114.3 mm Nylon 6/6

10112519

Price Range
£ 0.93 - £ 0.93

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 1.6 mm 164.1 mm Nylon 6/6

10319826

Price Range
£ 2.8437 - £ 2.2253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    1377.0 mm
  • Overall Length
    164.1 mm
Horizontal Card Guide Snap-In 1.6 mm 177.8 mm Nylon 6/6

10319833

Price Range
£ 2.4096 - £ 2.3529

Stock Levels
929 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Overall Length
    177.8 mm
Horizontal Card Guide Snap-In 101.6 mm Nylon 6/6

10110843

Price Range
£ 1.2445 - £ 1.2445

Stock Levels
202 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 1.6 mm 152.4 mm Nylon 6/6

10316979

Price Range
£ 0.7693 - £ 0.7693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 215.9 mm Nylon 6/6

10318706

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Overall Length
    215.9 mm