Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Overall Length | Inside Height | Hole Size | Overall Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0608 - £ 0.0833 | Request the lead time here |
0.642 in
16.3 mm
|
|
0.555 in
14.1 mm
|
|
0.882 in
22.4 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|
||
| WSLT-01-2-01 | £ 0.06 - £ 0.0824 | Request the lead time here |
0.421 in
10.7 mm
|
|
0.346 in
8.8 mm
|
|
0.661 in
16.8 mm
|
0.062 in
1.57 mm
|
|
|
| £ 0.0608 - £ 0.0833 | Request the lead time here |
0.421 in
10.7 mm
|
|
0.358 in
9.1 mm
|
|
0.661 in
16.8 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|
||
| £ 0.0608 - £ 0.0833 | Request the lead time here |
0.642 in
16.3 mm
|
|
0.394 in
10.0 mm
|
|
0.882 in
22.4 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|
||
| WSLTB-01A-19A | £ 0.3727 - £ 0.4601 | Request the lead time here |
0.421 in
10.7 mm
|
0.63 in
16.0 mm
|
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
|
|
|
| £ 0.06 - £ 0.0824 | Request the lead time here |
0.531 in
13.5 mm
|
|
0.134 in
3.4 mm
|
|
0.772 in
19.6 mm
|
0.062 in
1.57 mm
|
|
||
| £ 0.075 - £ 0.1031 | Request the lead time here |
0.421 in
10.7 mm
|
|
0.346 in
8.8 mm
|
|
0.661 in
16.8 mm
|
0.062 in
1.57 mm
|
|
||
| £ 0.06 - £ 0.0824 | Request the lead time here |
0.709 in
18.0 mm
|
|
0.854 in
21.7 mm
|
|
0.949 in
24.1 mm
|
0.062 in
1.57 mm
|
|
||
| WSLT-02A-01 | £ 0.06 - £ 0.0824 | Request the lead time here |
0.642 in
16.3 mm
|
|
0.394 in
10.0 mm
|
|
0.882 in
22.4 mm
|
0.062 in
1.57 mm
|
|
|
| £ 0.075 - £ 0.1031 | Request the lead time here |
0.531 in
13.5 mm
|
|
0.134 in
3.4 mm
|
|
0.772 in
19.6 mm
|
0.062 in
1.57 mm
|
|
||
| £ 0.075 - £ 0.1031 | Request the lead time here |
0.421 in
10.7 mm
|
|
0.189 in
4.8 mm
|
|
0.661 in
16.8 mm
|
0.062 in
1.57 mm
|
|
||
| WSLT-T-01A-19 | £ 0.1393 - £ 0.1592 | Request the lead time here |
0.406 in
10.3 mm
|
|
0.217 in
5.5 mm
|
|
|
0.065 in
1.65 mm
|
|
|
| £ 0.06 - £ 0.0824 | Request the lead time here |
0.642 in
16.3 mm
|
|
0.555 in
14.1 mm
|
|
0.882 in
22.4 mm
|
0.062 in
1.57 mm
|
|
||
| £ 0.1667 - £ 0.1903 | Request the lead time here |
0.709 in
18.0 mm
|
|
0.854 in
21.7 mm
|
|
0.949 in
24.1 mm
|
0.062 in
1.57 mm
|
|
||
| £ 0.075 - £ 0.1031 | Request the lead time here |
0.642 in
16.3 mm
|
|
0.394 in
10.0 mm
|
|
0.882 in
22.4 mm
|
0.062 in
1.57 mm
|
|
||
| £ 0.1343 - £ 0.1542 | Request the lead time here |
0.42 in
10.67 mm
|
|
0.19 in
4.83 mm
|
|
|
0.062 in
1.57 mm
|
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
0.642 in
16.3 mm
|
0.846 in
21.5 mm
|
0.394 in
10.0 mm
|
|
0.5 in
12.7 mm
|
|
|
||
| £ 0.1169 - £ 0.1444 | Request the lead time here |
0.421 in
10.7 mm
|
0.63 in
16.0 mm
|
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
|
|
||
| £ 0.3385 - £ 0.418 | Request the lead time here |
0.642 in
16.3 mm
|
0.846 in
21.5 mm
|
0.394 in
10.0 mm
|
|
0.5 in
12.7 mm
|
|
|
||
| £ 0.3385 - £ 0.418 | Request the lead time here |
0.5 in
12.7 mm
|
0.748 in
19.0 mm
|
0.433 in
11.0 mm
|
|
0.472 in
12.0 mm