10037928
WSLT-03-2-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0824 |
| 5000 - 9999 | £ 0.0762 |
| 10000 - 19999 | £ 0.0721 |
| 20000 - 29999 | £ 0.0681 |
| 30000 + | £ 0.06 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Width | 0.882 in |
|---|---|
| Overall Width | 22.4 mm |
| Inside Height | 14.1 mm |
| Inside Height | 0.555 in |
| Inside Width | 16.3 mm |
| Inside Width | 0.642 in |
| Panel Thickness Range | 0.062 in |
| Panel Thickness Range | 1.57 mm |
| Full Material | Polyamide |
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue