Menu Search

Hinged Locking Wire Saddles

In stock

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Overall Length Inside Height Hole Size Overall Width Panel Thickness Range Mounting Method View
£ 0.075 - £ 0.1031 8080 In stock
16.3 mm
10.0 mm
22.4 mm
1.57 mm
10037843 £ 0.06 - £ 0.0824 83776 In stock
10.7 mm
8.8 mm
16.8 mm
1.57 mm
£ 0.0608 - £ 0.0833 Request the lead time here
10.7 mm
9.1 mm
16.8 mm
0.8 - 1.6 mm
£ 0.075 - £ 0.1031 30943 In stock
10.7 mm
8.8 mm
16.8 mm
1.57 mm
£ 0.0608 - £ 0.0833 12103 In stock
10.7 mm
4.8 mm
16.8 mm
0.8 - 1.6 mm
£ 0.06 - £ 0.0824 69630 In stock
18.0 mm
21.7 mm
24.1 mm
1.57 mm
10037904 £ 0.06 - £ 0.0824 72857 In stock
16.3 mm
10.0 mm
22.4 mm
1.57 mm
£ 0.075 - £ 0.1031 3998 In stock
13.5 mm
3.4 mm
19.6 mm
1.57 mm
£ 0.075 - £ 0.1031 2615 In stock
10.7 mm
4.8 mm
16.8 mm
1.57 mm
£ 0.0608 - £ 0.0833 21587 In stock
18.0 mm
21.7 mm
24.1 mm
0.8 - 1.6 mm
£ 0.0608 - £ 0.0833 594 In stock
16.3 mm
14.1 mm
22.4 mm
0.8 - 1.6 mm
10037836 £ 0.1393 - £ 0.1592 Request the lead time here
10.3 mm
5.5 mm
1.65 mm
£ 0.06 - £ 0.0824 3000 In stock
16.3 mm
14.1 mm
22.4 mm
1.57 mm
£ 0.0567 - £ 0.0777 2357 In stock
13.5 mm
3.4 mm
19.6 mm
1.57 mm
10037935 £ 0.1443 - £ 0.1654 192 In stock
16.3 mm
14.1 mm
22.4 mm
1.57 mm
£ 0.075 - £ 0.1031 2995 In stock
13.5 mm
3.4 mm
19.6 mm
1.57 mm
10037867 £ 0.06 - £ 0.0824 24000 In stock
10.7 mm
4.8 mm
16.8 mm
1.57 mm
£ 0.1667 - £ 0.1903 Request the lead time here
18.0 mm
21.7 mm
24.1 mm
1.57 mm
£ 0.06 - £ 0.0824 Request the lead time here
13.5 mm
3.4 mm
19.6 mm
1.57 mm
£ 0.0608 - £ 0.0833 597 In stock
16.3 mm
10.0 mm
22.4 mm
0.8 - 1.6 mm
  • of 2
Wire Saddle 10.0 mm 16.3 mm Natural Nylon 6/6

10037911

Price Range
£ 0.1031 - £ 0.075

Stock Levels
8080 In stock
Attributes
  • Overall Width
    22.4 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 8.8 mm 10.7 mm Natural Nylon 6/6

10037843

Price Range
£ 0.0824 - £ 0.06

Stock Levels
83776 In stock
Attributes
  • Overall Width
    16.8 mm
  • Inside Height
    8.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Cable Grommet 9.1 mm 10.7 mm Nylon 6/6

10037980

Price Range
£ 0.0833 - £ 0.0608

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    16.8 mm
  • Inside Height
    9.1 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Wire Saddle 8.8 mm 10.7 mm Natural Nylon 6/6

10037850

Price Range
£ 0.1031 - £ 0.075

Stock Levels
30943 In stock
Attributes
  • Overall Width
    16.8 mm
  • Inside Height
    8.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Cable Grommet 4.8 mm 10.7 mm Nylon 6/6

10038000

Price Range
£ 0.0833 - £ 0.0608

Stock Levels
12103 In stock
Attributes
  • Overall Width
    16.8 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Wire Saddle 21.7 mm 18.0 mm Natural Nylon 6/6

10037942

Price Range
£ 0.0824 - £ 0.06

Stock Levels
69630 In stock
Attributes
  • Overall Width
    24.1 mm
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 10.0 mm 16.3 mm Natural Nylon 6/6

10037904

Price Range
£ 0.0824 - £ 0.06

Stock Levels
72857 In stock
Attributes
  • Overall Width
    22.4 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 3.4 mm 13.5 mm Natural Nylon 6/6

10037973

Price Range
£ 0.1031 - £ 0.075

Stock Levels
3998 In stock
Attributes
  • Overall Width
    19.6 mm
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 4.8 mm 10.7 mm Natural Nylon 6/6

10037874

Price Range
£ 0.1031 - £ 0.075

Stock Levels
2615 In stock
Attributes
  • Overall Width
    16.8 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Cable Grommet 21.7 mm 18.0 mm Nylon 6/6

10038079

Price Range
£ 0.0833 - £ 0.0608

Stock Levels
21587 In stock
Attributes
  • Overall Width
    24.1 mm
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Cable Grommet 14.1 mm 16.3 mm Nylon 6/6

10038055

Price Range
£ 0.0833 - £ 0.0608

Stock Levels
594 In stock
Attributes
  • Overall Width
    22.4 mm
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Cable Grommet 5.5 mm 10.3 mm Nylon 6/6

10037836

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    5.5 mm
  • Inside Width
    10.3 mm
  • Panel Thickness Range
    1.65 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Wire Saddle 14.1 mm 16.3 mm Natural Nylon 6/6

10037928

Price Range
£ 0.0824 - £ 0.06

Stock Levels
3000 In stock
Attributes
  • Overall Width
    22.4 mm
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 3.4 mm 13.5 mm Natural Nylon 6/6

10037966

Price Range
£ 0.0777 - £ 0.0567

Stock Levels
2357 In stock
Attributes
  • Overall Width
    19.6 mm
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 14.1 mm 16.3 mm Natural Nylon 6/6

10037935

Price Range
£ 0.1654 - £ 0.1443

Stock Levels
192 In stock
Attributes
  • Overall Width
    22.4 mm
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 3.4 mm 13.5 mm Natural Nylon 6/6

10037898

Price Range
£ 0.1031 - £ 0.075

Stock Levels
2995 In stock
Attributes
  • Overall Width
    19.6 mm
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 4.8 mm 10.7 mm Natural Nylon 6/6

10037867

Price Range
£ 0.0824 - £ 0.06

Stock Levels
24000 In stock
Attributes
  • Overall Width
    16.8 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 21.7 mm 18.0 mm Natural Nylon 6/6

10037959

Price Range
£ 0.1903 - £ 0.1667

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    24.1 mm
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Wire Saddle 3.4 mm 13.5 mm Natural Nylon 6/6

10037881

Price Range
£ 0.0824 - £ 0.06

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    19.6 mm
  • Inside Height
    3.4 mm
  • Inside Width
    13.5 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
Cable Grommet 10.0 mm 16.3 mm Nylon 6/6

10038031

Price Range
£ 0.0833 - £ 0.0608

Stock Levels
597 In stock
Attributes
  • Overall Width
    22.4 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide