Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.3529 - £ 2.4096 | 8112 In stock |
0.937 in
23.8 mm
|
Black
|
1.098 in
27.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.197 - £ 0.197 | 2484 In stock |
0.126 in
3.2 mm
|
Black
|
0.374 in
9.5 mm
|
TPR
|
1.252 in
31.8 mm
|
Without Tab
|
3
|
||
| £ 2.7356 - £ 2.7356 | 1455 In stock |
0.945 in
24.0 mm
|
Pink
|
1.098 in
27.9 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 5.0885 - £ 5.0885 | 550 In stock |
1.248 in
31.7 mm
|
Natural
|
1.535 in
39.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 14.4719 - £ 14.7696 | 90 In stock |
2.677 in
68.0 mm
|
Green
|
3.228 in
82.0 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
3
|
||
| 10192184 | £ 0.2097 - £ 0.214 | 16549 In stock |
0.157 in
4.0 mm
|
Red
|
0.315 in
8.0 mm
|
Silicone
|
0.748 in
19.0 mm
|
Without Tab
|
3
|
|
| 10192214 | £ 2.4096 - £ 2.4663 | 1394 In stock |
0.906 in
23.0 mm
|
Green
|
1.063 in
27.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
| £ 5.4145 - £ 5.4145 | 450 In stock |
1.654 in
42.0 mm
|
Natural
|
1.969 in
50.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 3.7703 - £ 3.7703 | 5742 In stock |
1.189 in
30.2 mm
|
Blue
|
1.437 in
36.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 0.2494 - £ 0.2494 | 3 In stock |
0.126 in
3.2 mm
|
Black
|
0.5 in
12.7 mm
|
TPR
|
2 in
50.8 mm
|
Without Tab
|
3
|
||
| £ 1.6442 - £ 1.6867 | 1260 In stock |
0.72 in
18.3 mm
|
Black
|
0.937 in
23.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 2.934 - £ 2.934 | 1936 In stock |
1.031 in
26.2 mm
|
Black
|
1.252 in
31.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 3.1892 - £ 3.1892 | 290 In stock |
1.874 in
47.6 mm
|
Natural
|
2.205 in
56.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 4.6775 - £ 4.6775 | 94 In stock |
1.311 in
33.3 mm
|
Black
|
1.626 in
41.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 6.7469 - £ 6.7469 | 50 In stock |
1.626 in
41.3 mm
|
Black
|
1.969 in
50.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.0836 - £ 0.0836 | 21190 In stock |
0.063 in
1.6 mm
|
Black
|
0.189 in
4.8 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 4.6491 - £ 4.7483 | 111 In stock |
1.496 in
38.0 mm
|
Black
|
1.811 in
46.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| 10249284 | £ 0.1101 - £ 0.1124 | Request the lead time here |
0.047 in
1.2 mm
|
Black
|
0.217 in
5.5 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
|
| £ 0.0979 - £ 0.0979 | 53207 In stock |
0.063 in
1.6 mm
|
Black
|
0.189 in
4.8 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 4.2381 - £ 4.2381 | 30 In stock |
2.28 in
57.9 mm
|
Natural
|
2.689 in
68.3 mm
|
Silicone
|
1 in
25.4 mm
|
|
3