This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.944 - £ 0.944 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
0.925 in
23.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 3.4018 - £ 3.4018 | 2300 In stock |
1.063 in
27.0 mm
|
Yellow
|
1.339 in
34.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 0.197 - £ 0.197 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
0.374 in
9.5 mm
|
TPR
|
1.252 in
31.8 mm
|
Without Tab
|
3
|
||
| 10192184 | £ 0.2097 - £ 0.214 | Request the lead time here |
0.157 in
4.0 mm
|
Red
|
0.315 in
8.0 mm
|
Silicone
|
0.748 in
19.0 mm
|
Without Tab
|
3
|
|
| 10192214 | £ 2.4096 - £ 2.4663 | 1394 In stock |
0.906 in
23.0 mm
|
Green
|
1.063 in
27.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
| £ 3.7703 - £ 3.7703 | Request the lead time here |
1.189 in
30.2 mm
|
Blue
|
1.437 in
36.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 5.4145 - £ 5.4145 | 450 In stock |
1.654 in
42.0 mm
|
Natural
|
1.969 in
50.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 4.1247 - £ 4.2097 | Request the lead time here |
1.22 in
31.0 mm
|
Natural
|
1.535 in
39.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 8.0651 - £ 8.0651 | Request the lead time here |
1.969 in
50.0 mm
|
Natural
|
2.48 in
63.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 0.3756 - £ 0.3827 | 18989 In stock |
0.311 in
7.9 mm
|
Natural
|
0.563 in
14.3 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.214 - £ 0.214 | 30436 In stock |
0.252 in
6.4 mm
|
Natural
|
0.374 in
9.5 mm
|
Silicone
|
0.5 in
12.7 mm
|
|
2
|
||
| £ 0.1445 - £ 0.1502 | 147210 In stock |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 3.8128 - £ 3.8128 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 9.4684 - £ 9.8511 | Request the lead time here |
3.252 in
82.6 mm
|
Natural
|
4 in
101.6 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
3
|
||
| £ 0.105 - £ 0.1094 | 124425 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.2338 - £ 0.2338 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.5 in
12.7 mm
|
|
1
|
||
| £ 9.0006 - £ 9.0006 | 75 In stock |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 13.664 - £ 13.664 | Request the lead time here |
2.437 in
61.9 mm
|
Natural
|
2.953 in
75.0 mm
|
Silicone
|
1.374 in
34.9 mm
|
Without Tab
|
3
|
||
| £ 2.1576 - £ 2.1576 | Request the lead time here |
1.031 in
26.19 mm
|
Natural
|
1.25 in
31.75 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
| £ 1.6088 - £ 1.6088 | Request the lead time here |
0.906 in
23.01 mm
|
Natural
|
1.063 in
27.0 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue