Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.0843 - £ 1.1297 | 200 In stock |
0.78 in
19.8 mm
|
Natural
|
1 in
25.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.3883 - £ 0.3968 | 7870 In stock |
0.406 in
10.3 mm
|
Natural
|
0.594 in
15.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.1445 - £ 0.1502 | 134210 In stock |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 8.0651 - £ 8.0651 | 50 In stock |
1.969 in
50.0 mm
|
Natural
|
2.48 in
63.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 0.1396 - £ 0.1396 | 34577 In stock |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 4.1247 - £ 4.2097 | 150 In stock |
1.22 in
31.0 mm
|
Natural
|
1.535 in
39.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 2.4238 - £ 2.4238 | 258 In stock |
1.5 in
38.1 mm
|
Natural
|
1.811 in
46.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 3.6569 - £ 3.6569 | 388 In stock |
1.969 in
50.0 mm
|
Natural
|
2.469 in
62.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 7.4902 - £ 7.4902 | 148 In stock |
3 in
76.2 mm
|
Natural
|
3.5 in
88.9 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
3
|
||
| £ 0.0721 - £ 0.0721 | 4830 In stock |
0.031 in
0.8 mm
|
Black
|
0.126 in
3.2 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| 10249284 | £ 0.1101 - £ 0.1124 | 10883 In stock |
0.047 in
1.2 mm
|
Black
|
0.217 in
5.5 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
|
| £ 0.4139 - £ 0.4309 | 13804 In stock |
0.126 in
3.2 mm
|
Orange
|
0.5 in
12.7 mm
|
Silicone
|
2 in
50.8 mm
|
|
2
|
||
| £ 0.214 - £ 0.214 | 12301 In stock |
0.189 in
4.8 mm
|
Yellow
|
0.343 in
8.7 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| 10242452 | £ 1.2884 - £ 1.2884 | 10851 In stock |
0.937 in
23.8 mm
|
Natural
|
1.098 in
27.9 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 0.08 - £ 0.0833 | 77994 In stock |
0.016 in
0.4 mm
|
Natural
|
0.063 in
1.6 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 0.1956 - £ 0.2041 | 35246 In stock |
0.126 in
3.2 mm
|
Natural
|
0.252 in
6.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 1.2133 - £ 1.2374 | Request the lead time here |
0.906 in
23.0 mm
|
Natural
|
1.063 in
27.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.3075 - £ 0.3075 | 3412 In stock |
0.252 in
6.4 mm
|
Natural
|
0.437 in
11.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| 10242421 | £ 0.4422 - £ 0.4422 | 844 In stock |
0.5 in
12.7 mm
|
Natural
|
0.657 in
16.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
|
| £ 0.2225 - £ 0.231 | 53000 In stock |
0.047 in
1.2 mm
|
Natural
|
0.217 in
5.5 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
2