This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 13.664 - £ 13.664 | 308 In stock |
2.437 in
61.9 mm
|
Natural
|
2.953 in
75.0 mm
|
Silicone
|
1.374 in
34.9 mm
|
Without Tab
|
3
|
||
| 10249055 | £ 0.7413 - £ 0.7725 | 21016 In stock |
0.626 in
15.9 mm
|
Natural
|
0.799 in
20.3 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
3
|
|
| £ 0.3756 - £ 0.3827 | 18989 In stock |
0.311 in
7.9 mm
|
Natural
|
0.563 in
14.3 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.214 - £ 0.214 | 30436 In stock |
0.252 in
6.4 mm
|
Natural
|
0.374 in
9.5 mm
|
Silicone
|
0.5 in
12.7 mm
|
|
2
|
||
| £ 0.1445 - £ 0.1502 | 135210 In stock |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 9.4684 - £ 9.8511 | Request the lead time here |
3.252 in
82.6 mm
|
Natural
|
4 in
101.6 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
3
|
||
| £ 2.6505 - £ 2.7072 | 11982 In stock |
1.626 in
41.3 mm
|
Natural
|
1.969 in
50.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 3.8128 - £ 3.8128 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 2.0269 - £ 2.0694 | 243 In stock |
1.311 in
33.3 mm
|
Natural
|
1.626 in
41.3 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 8.0651 - £ 8.0651 | 50 In stock |
1.969 in
50.0 mm
|
Natural
|
2.48 in
63.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 4.1247 - £ 4.2097 | 150 In stock |
1.22 in
31.0 mm
|
Natural
|
1.535 in
39.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 0.3883 - £ 0.3968 | 8970 In stock |
0.406 in
10.3 mm
|
Natural
|
0.594 in
15.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| 10374443 | £ 1.5449 - £ 1.5733 | Request the lead time here |
1.063 in
27.0 mm
|
Natural
|
1.315 in
33.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 1.0843 - £ 1.1297 | 200 In stock |
0.78 in
19.8 mm
|
Natural
|
1 in
25.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.1396 - £ 0.1396 | 37577 In stock |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 0.2338 - £ 0.2338 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.5 in
12.7 mm
|
|
1
|
||
| £ 0.105 - £ 0.1094 | 124425 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.4564 - £ 0.4663 | 6312 In stock |
0.343 in
8.7 mm
|
Black
|
0.469 in
11.9 mm
|
EPDM
|
0.811 in
20.6 mm
|
|
1
|
||
| £ 0.737 - £ 0.737 | 9285 In stock |
0.437 in
11.1 mm
|
Black
|
0.626 in
15.9 mm
|
EPDM
|
0.874 in
22.2 mm
|
|
1
|
||
| £ 1.1226 - £ 1.1452 | 3044 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue