Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.1335 - £ 0.1392 74394 In stock
1.6 mm
Blue
4.8 mm
Silicone
15.9 mm
2
£ 17.7243 - £ 17.7243 Request the lead time here
76.2 mm
Natural
88.9 mm
Silicone
38.1 mm
Without Tab
6
£ 0.944 - £ 0.944 Request the lead time here
19.1 mm
Natural
23.5 mm
Silicone
25.4 mm
Without Tab
3
£ 3.4018 - £ 3.4018 2300 In stock
27.0 mm
Yellow
34.0 mm
Silicone
25.4 mm
Without Tab
3
£ 0.2834 - £ 0.2962 15983 In stock
8.7 mm
Natural
11.9 mm
Silicone
20.7 mm
2
£ 16.272 - £ 16.272 24 In stock
88.9 mm
Natural
127.0 mm
Silicone
50.8 mm
3
£ 0.0836 - £ 0.0836 21190 In stock
1.6 mm
Black
4.8 mm
EPDM
15.9 mm
1
£ 0.5074 - £ 0.5287 12400 In stock
15.9 mm
Natural
19.8 mm
Silicone
25.4 mm
2
£ 0.097 - £ 0.101 Request the lead time here
0.5 mm
Natural
2.0 mm
Silicone
19.1 mm
2
£ 5.2303 - £ 5.2303 271 In stock
38.0 mm
Natural
46.0 mm
Silicone
25.0 mm
3
£ 0.3061 - £ 0.3061 7780 In stock
6.4 mm
Black
9.5 mm
EPDM
19.1 mm
1
£ 0.3883 - £ 0.3968 9070 In stock
10.3 mm
Natural
15.1 mm
Silicone
25.4 mm
2
£ 4.2381 - £ 4.2381 30 In stock
57.9 mm
Natural
68.3 mm
Silicone
25.4 mm
3
£ 1.0843 - £ 1.1297 200 In stock
19.8 mm
Natural
25.4 mm
Silicone
25.4 mm
3
£ 0.214 - £ 0.214 30436 In stock
6.4 mm
Natural
9.5 mm
Silicone
12.7 mm
2
£ 0.2508 - £ 0.2508 21016 In stock
4.8 mm
Natural
8.7 mm
Silicone
25.4 mm
2
10374443 £ 1.5449 - £ 1.5733 Request the lead time here
27.0 mm
Natural
33.4 mm
Silicone
25.4 mm
3
£ 1.4599 - £ 1.4883 Request the lead time here
26.2 mm
Natural
31.8 mm
Silicone
25.4 mm
3
£ 0.1445 - £ 0.1502 151210 In stock
1.6 mm
Natural
4.8 mm
Silicone
19.1 mm
2
£ 0.1401 - £ 0.1401 54734 In stock
3.2 mm
Black
6.4 mm
EPDM
25.4 mm
1
  • of 9
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm Silicone Blue

10288573

Price Range
£ 0.1392 - £ 0.1335

Stock Levels
74394 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 76.2 mm 88.9 mm 38.1 mm Silicone Natural

10293171

Price Range
£ 17.7243 - £ 17.7243

Stock Levels
Request the lead time here
Attributes
  • d1
    76.2 mm
  • d2
    88.9 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 19.1 mm 23.5 mm 25.4 mm Silicone Natural

10192207

Price Range
£ 0.944 - £ 0.944

Stock Levels
Request the lead time here
Attributes
  • d1
    19.1 mm
  • d2
    23.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 27.0 mm 34.0 mm 25.4 mm Silicone Yellow

10192245

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
2300 In stock
Attributes
  • d1
    27.0 mm
  • d2
    34.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 8.7 mm 11.9 mm 18.0 mm Silicone Natural

10242407

Price Range
£ 0.2962 - £ 0.2834

Stock Levels
15983 In stock
Attributes
  • d1
    8.7 mm
  • d2
    11.9 mm
  • H
    20.7 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 88.9 mm 127.0 mm 50.8 mm Silicone Natural

10249222

Price Range
£ 16.272 - £ 16.272

Stock Levels
24 In stock
Attributes
  • d1
    88.9 mm
  • d2
    127.0 mm
  • H
    50.8 mm
  • Thread Standard
    Non Threaded
  • Material
    Silicone
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm EPDM Black

10249260

Price Range
£ 0.0836 - £ 0.0836

Stock Levels
21190 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 15.9 mm 19.8 mm 25.4 mm Silicone Natural

10242438

Price Range
£ 0.5287 - £ 0.5074

Stock Levels
12400 In stock
Attributes
  • d1
    15.9 mm
  • d2
    19.8 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 0.5 mm 2.0 mm 19.1 mm Silicone Natural

10248935

Price Range
£ 0.101 - £ 0.097

Stock Levels
Request the lead time here
Attributes
  • d1
    0.5 mm
  • d2
    2.0 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 38.0 mm 46.0 mm 25.0 mm Silicone Natural

10186091

Price Range
£ 5.2303 - £ 5.2303

Stock Levels
271 In stock
Attributes
  • d1
    38.0 mm
  • d2
    46.0 mm
  • H
    25.0 mm
  • Material
    Silicone
  • Colour
    Natural
Tapered Masking Plug 6.4 mm 9.5 mm 19.1 mm EPDM Black

10249345

Price Range
£ 0.3061 - £ 0.3061

Stock Levels
7780 In stock
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 10.3 mm 15.1 mm 25.4 mm Silicone Natural

10242414

Price Range
£ 0.3968 - £ 0.3883

Stock Levels
9070 In stock
Attributes
  • d1
    10.3 mm
  • d2
    15.1 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 57.9 mm 68.3 mm 25.4 mm Silicone Natural

10249185

Price Range
£ 4.2381 - £ 4.2381

Stock Levels
30 In stock
Attributes
  • d1
    57.9 mm
  • d2
    68.3 mm
  • H
    25.4 mm
  • Material
    Silicone
  • Colour
    Natural
Tapered Masking Plug 19.8 mm 25.4 mm 25.4 mm Silicone Natural

10242445

Price Range
£ 1.1297 - £ 1.0843

Stock Levels
200 In stock
Attributes
  • d1
    19.8 mm
  • d2
    25.4 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 6.2 mm 9.2 mm 12.8 mm Silicone Natural

10248980

Price Range
£ 0.214 - £ 0.214

Stock Levels
30436 In stock
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    12.7 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm Silicone Natural

10248973

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
21016 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 27.0 mm 33.4 mm 25.4 mm Silicone Natural

10374443

Price Range
£ 1.5733 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • d1
    27.0 mm
  • d2
    33.4 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 26.2 mm 31.8 mm 25.4 mm Silicone Natural

10242469

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • d1
    26.2 mm
  • d2
    31.8 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 1.6 mm 4.8 mm 19.1 mm Silicone Natural

10248942

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
151210 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 3.2 mm 6.4 mm 25.4 mm EPDM Black

10249307

Price Range
£ 0.1401 - £ 0.1401

Stock Levels
54734 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric