Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2225 - £ 0.231 | 53000 In stock |
0.047 in
1.2 mm
|
Natural
|
0.217 in
5.5 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
2
|
||
| £ 2.3245 - £ 2.3245 | 321 In stock |
1.469 in
37.3 mm
|
Natural
|
1.752 in
44.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 3.1892 - £ 3.1892 | 290 In stock |
1.874 in
47.6 mm
|
Natural
|
2.205 in
56.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 1.4599 - £ 1.4883 | 565 In stock |
1.031 in
26.2 mm
|
Natural
|
1.252 in
31.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.097 - £ 0.101 | 33384 In stock |
0.02 in
0.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 0.3897 - £ 0.3897 | 18679 In stock |
0.311 in
7.9 mm
|
Natural
|
0.563 in
14.3 mm
|
Silicone
|
1.126 in
28.6 mm
|
|
2
|
||
| £ 0.2508 - £ 0.2508 | 16016 In stock |
0.189 in
4.8 mm
|
Natural
|
0.343 in
8.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.2423 - £ 0.2423 | 15970 In stock |
0.252 in
6.4 mm
|
Natural
|
0.374 in
9.5 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 0.4464 - £ 0.4663 | 8722 In stock |
0.563 in
14.3 mm
|
Natural
|
0.752 in
19.1 mm
|
Silicone
|
0.563 in
14.3 mm
|
|
3
|
||
| £ 1.7859 - £ 1.7859 | 760 In stock |
1.189 in
30.2 mm
|
Natural
|
1.437 in
36.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| 10249192 | £ 5.7547 - £ 5.7547 | 100 In stock |
2.437 in
61.9 mm
|
Natural
|
2.953 in
75.0 mm
|
Silicone
|
1.374 in
34.9 mm
|
|
3
|
|
| £ 1.0233 - £ 1.0446 | 3801 In stock |
0.72 in
18.3 mm
|
Natural
|
0.937 in
23.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.1814 - £ 0.1814 | 83998 In stock |
0.126 in
3.2 mm
|
Natural
|
0.252 in
6.4 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 0.1445 - £ 0.1502 | 134210 In stock |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 0.214 - £ 0.214 | 30436 In stock |
0.252 in
6.4 mm
|
Natural
|
0.374 in
9.5 mm
|
Silicone
|
0.5 in
12.7 mm
|
|
2
|
||
| £ 0.3756 - £ 0.3827 | 18989 In stock |
0.311 in
7.9 mm
|
Natural
|
0.563 in
14.3 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| 10374443 | £ 1.5449 - £ 1.5733 | Request the lead time here |
1.063 in
27.0 mm
|
Natural
|
1.315 in
33.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 1.0843 - £ 1.1297 | 200 In stock |
0.78 in
19.8 mm
|
Natural
|
1 in
25.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.214 - £ 0.214 | 3218 In stock |
0.189 in
4.8 mm
|
Natural
|
0.343 in
8.7 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 0.3883 - £ 0.3968 | 8770 In stock |
0.406 in
10.3 mm
|
Natural
|
0.594 in
15.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2