This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.0233 - £ 1.0446 | Request the lead time here |
0.72 in
18.3 mm
|
Natural
|
0.937 in
23.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 2.6505 - £ 2.7072 | 11982 In stock |
1.626 in
41.3 mm
|
Natural
|
1.969 in
50.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 3.8128 - £ 3.8128 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| 10242452 | £ 1.2884 - £ 1.2884 | 11051 In stock |
0.937 in
23.8 mm
|
Natural
|
1.098 in
27.9 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 0.08 - £ 0.0833 | Request the lead time here |
0.016 in
0.4 mm
|
Natural
|
0.063 in
1.6 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 0.4464 - £ 0.4663 | 8722 In stock |
0.563 in
14.3 mm
|
Natural
|
0.752 in
19.1 mm
|
Silicone
|
0.563 in
14.3 mm
|
|
3
|
||
| 10249086 | £ 1.8851 - £ 1.9277 | 97 In stock |
1.252 in
31.8 mm
|
Natural
|
1.531 in
38.9 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 2.0269 - £ 2.0694 | Request the lead time here |
1.311 in
33.3 mm
|
Natural
|
1.626 in
41.3 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| 10249055 | £ 0.7413 - £ 0.7725 | 21016 In stock |
0.626 in
15.9 mm
|
Natural
|
0.799 in
20.3 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
3
|
|
| £ 0.214 - £ 0.214 | 6218 In stock |
0.189 in
4.8 mm
|
Natural
|
0.343 in
8.7 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 2.4238 - £ 2.4238 | 258 In stock |
1.5 in
38.1 mm
|
Natural
|
1.811 in
46.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.4918 - £ 0.5017 | 25207 In stock |
0.563 in
14.3 mm
|
Natural
|
0.752 in
19.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.1037 - £ 0.1037 | Request the lead time here |
0.031 in
0.8 mm
|
Natural
|
0.098 in
2.5 mm
|
Silicone
|
2.079 in
52.8 mm
|
|
|
||
| £ 9.4684 - £ 9.8511 | Request the lead time here |
3.252 in
82.6 mm
|
Natural
|
4 in
101.6 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
3
|
||
| £ 0.4436 - £ 0.4521 | 13157 In stock |
0.437 in
11.1 mm
|
Natural
|
0.689 in
17.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.2707 - £ 0.2707 | 11455 In stock |
0.343 in
8.7 mm
|
Natural
|
0.437 in
11.1 mm
|
Silicone
|
0.689 in
17.5 mm
|
|
2
|
||
| £ 0.1956 - £ 0.2041 | 35246 In stock |
0.126 in
3.2 mm
|
Natural
|
0.252 in
6.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 3.6569 - £ 3.6569 | 388 In stock |
1.969 in
50.0 mm
|
Natural
|
2.469 in
62.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 7.4902 - £ 7.4902 | 148 In stock |
3 in
76.2 mm
|
Natural
|
3.5 in
88.9 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
3
|
||
| 10242421 | £ 0.4422 - £ 0.4422 | 4244 In stock |
0.5 in
12.7 mm
|
Natural
|
0.657 in
16.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue