High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.
A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.
Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Sizes (All) | Colour | H | d2 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0571 - £ 0.0582 | Request the lead time here |
0.177 in
4.5 mm
|
M8
|
Yellow
|
1.22 in
31.0 mm
|
0.472 in
12.0 mm
|
0.291 in
7.4 mm
|
||
| 35-SCF-M14 | £ 0.1757 - £ 0.1785 | Request the lead time here |
0.378 in
9.6 mm
|
M14 x 1.5
|
Grey
|
2.244 in
57.0 mm
|
0.689 in
17.5 mm
|
0.496 in
12.6 mm
|
|
| 35-SCF-M10 | £ 0.0759 - £ 0.0775 | Request the lead time here |
0.236 in
6.0 mm
|
M10
|
Pink
|
1.26 in
32.0 mm
|
0.579 in
14.7 mm
|
0.343 in
8.7 mm
|
|
| 35-SCF-M12 | £ 0.1082 - £ 0.1104 | Request the lead time here |
0.315 in
8.0 mm
|
M12
|
Clear
|
1.772 in
45.0 mm
|
0.622 in
15.8 mm
|
0.421 in
10.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue