Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0564 - £ 0.0696 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
1 in
25.4 mm
|
||
| £ 0.0144 - £ 0.0178 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
0.252 in
6.4 mm
|
||
| £ 0.0513 - £ 0.0634 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.709 in
18.0 mm
|
||
| £ 0.0438 - £ 0.0541 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.5 in
12.7 mm
|
||
| £ 0.0475 - £ 0.0586 | Request the lead time here |
0.189 in
4.8 mm
|
#6
|
0.626 in
15.9 mm
|
||
| £ 0.0502 - £ 0.0619 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.874 in
22.2 mm
|
||
| £ 0.0181 - £ 0.0224 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.28 in
7.1 mm
|
||
| £ 0.0337 - £ 0.0417 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.689 in
17.5 mm
|
||
| £ 0.0589 - £ 0.0728 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.984 in
25.0 mm
|
||
| £ 0.021 - £ 0.0259 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.437 in
11.1 mm
|
||
| £ 0.0718 - £ 0.0886 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
0.874 in
22.2 mm
|
||
| £ 0.0393 - £ 0.0485 | Request the lead time here |
0.189 in
4.8 mm
|
#6
|
0.374 in
9.5 mm
|
||
| £ 0.0344 - £ 0.0425 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.252 in
6.4 mm
|
||
| £ 0.0238 - £ 0.0294 | Request the lead time here |
0.374 in
9.5 mm
|
#10
|
0.5 in
12.7 mm
|
||
| £ 0.0425 - £ 0.0525 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.437 in
11.1 mm
|
||
| £ 0.0502 - £ 0.0619 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.874 in
22.2 mm
|
||
| £ 0.0502 - £ 0.0619 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.437 in
11.1 mm
|
||
| £ 0.0458 - £ 0.0566 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.5 in
12.7 mm
|
||
| £ 0.0467 - £ 0.0576 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.563 in
14.3 mm
|
||
| £ 0.0475 - £ 0.0586 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.591 in
15.0 mm