10372531
35HSP111
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0576 |
| 5000 - 19999 | £ 0.0518 |
| 20000 + | £ 0.0467 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Polyamide 66 |
| Spacer Shape | Hexagonal |
| Compatible Thread Sizes (All) | #4 |
| Distance Across Flats | 0.189 in |
| Distance Across Flats | 4.8 mm |
| Spacer Length | 0.563 in |
| Spacer Length | 14.3 mm |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue