Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.1345 - £ 0.1401 Request the lead time here
20.2 mm
£ 0.098 - £ 0.1044 498 In stock
M3
22.2 mm
£ 0.0893 - £ 0.0993 Request the lead time here
9.5 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
11.1 mm
£ 0.1654 - £ 0.189 1000 In stock
M3
7.9 mm
10017142 £ 0.1654 - £ 0.189 Request the lead time here
M4
4.8 mm
£ 0.1654 - £ 0.189 998 In stock
M4
14.3 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
3.2 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
12.7 mm
10017050 £ 0.1654 - £ 0.189 903 In stock
M3
4.8 mm
10017081 £ 0.1654 - £ 0.189 7036 In stock
M3
9.5 mm
£ 0.1654 - £ 0.189 2998 In stock
M4
15.9 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
11.1 mm
£ 0.2849 - £ 0.2976 985 In stock
M4
15.0 mm
£ 0.0996 - £ 0.106 1000 In stock
M4
6.0 mm
10013786 £ 0.1754 - £ 0.2002 18995 In stock
19.1 mm
£ 0.2017 - £ 0.2303 Request the lead time here
M4
25.4 mm
£ 0.1754 - £ 0.2002 3764 In stock
15.9 mm
£ 0.1754 - £ 0.2002 Request the lead time here
22.2 mm
£ 0.2017 - £ 0.2303 3798 In stock
M4
6.4 mm
  • of 10
Screw & Lock Support M4 20.2 mm Nylon 6/6 Natural

10013854

Price Range
£ 0.1401 - £ 0.1345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.8 mm
Screw & Lock Support M3 22.2 mm PA Natural

10010181

Price Range
£ 0.1044 - £ 0.098

Stock Levels
498 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support #6-32 9.5 mm UL94 V-2 Nylon 6/6

10155905

Price Range
£ 0.0993 - £ 0.0893

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    9.5 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm PA

10017098

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 7.9 mm PA

10017074

Price Range
£ 0.189 - £ 0.1654

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

10017142

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 14.3 mm PA

10017180

Price Range
£ 0.189 - £ 0.1654

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 3.2 mm PA

10017135

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm PA

10017173

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 4.8 mm PA

10017050

Price Range
£ 0.189 - £ 0.1654

Stock Levels
903 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 9.5 mm PA

10017081

Price Range
£ 0.189 - £ 0.1654

Stock Levels
7036 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 15.9 mm PA

10017128

Price Range
£ 0.189 - £ 0.1654

Stock Levels
2998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 11.1 mm PA

10017166

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support 15.0 mm PA

10175392

Price Range
£ 0.2976 - £ 0.2849

Stock Levels
985 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support 6.0 mm PA

10175439

Price Range
£ 0.106 - £ 0.0996

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 19.1 mm Nylon 6/6 Natural

10013786

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
18995 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 25.4 mm PA Natural

10013823

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 15.9 mm Nylon 6/6 Natural

10013762

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
3764 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 22.2 mm Nylon 6/6 Natural

10013809

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 6.4 mm PA Natural

10011249

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
3798 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm