Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | External Thread Size | Distance Across Flats | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.7335 - £ 0.7799 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.8985 - £ 1.4999 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.6839 - £ 0.7275 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 2.82 - £ 2.82 | 197 In stock |
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| £ 3.9599 - £ 3.9599 | 100 In stock |
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.984 in
25.0 mm
|
||
| £ 2.205 - £ 2.295 | 200 In stock |
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
1.969 in
50.0 mm
|
||
| £ 1.65 - £ 1.68 | 87 In stock |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.7156 - £ 0.7609 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| £ 1.6536 - £ 1.6975 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| £ 1.845 - £ 1.875 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.7814 - £ 0.7975 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| 10314517 | £ 1.65 - £ 1.68 | 200 In stock |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|
| £ 1.845 - £ 1.875 | 7 In stock |
M3
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.845 - £ 1.875 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
||
| £ 1.6794 - £ 1.724 | 61 In stock |
|
0.236 in
6.0 mm
|
|
0.354 in
9.0 mm
|
||
| £ 1.845 - £ 1.875 | 6900 In stock |
|
0.276 in
7.0 mm
|
|
0.394 in
10.0 mm
|
||
| £ 1.0562 - £ 1.0776 | 931 In stock |
|
0.252 in
6.4 mm
|
|
0.591 in
15.0 mm
|
||
| £ 1.0956 - £ 1.1183 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.591 in
15.0 mm
|
||
| £ 2.205 - £ 2.295 | Request the lead time here |
|
0.5 in
12.7 mm
|
|
1.969 in
50.0 mm
|
||
| £ 1.0446 - £ 1.0871 | 4771 In stock |
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm