10161531
MTNSP-M2.5-8-3
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.7275 |
| 500 - 999 | £ 0.7139 |
| 1000 - 2499 | £ 0.699 |
| 2500 + | £ 0.6839 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Hexagonal |
| Distance Across Flats | 0.236 in |
| Distance Across Flats | 6.0 mm |
| Spacer Length | 0.315 in |
| Spacer Length | 8.0 mm |
| Thread Length | 6.0 mm |
| Thread Length | 0.236 in |
| Material Flammability Standard | UL94 HB |
| Full Material | Polyamide 6 |
| Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue