Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Item Code Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
£ 1.1055 - £ 1.1279 Request the lead time here
6.4 mm
6.0 mm
20.0 mm
HSM4-8-20-3 £ 2.586 - £ 2.586 Request the lead time here
8.0 mm
6.0 mm
20.0 mm
£ 1.152 - £ 1.20 Request the lead time here
6.4 mm
6.0 mm
25.0 mm
£ 1.1463 - £ 1.1936 Request the lead time here
6.4 mm
6.0 mm
30.0 mm
£ 1.695 - £ 1.7699 100 In stock
9.5 mm
9.0 mm
50.0 mm
£ 2.10 - £ 2.19 Request the lead time here
12.7 mm
12.7 mm
45.0 mm
£ 1.1025 - £ 1.1475 100 In stock
6.4 mm
6.0 mm
20.0 mm
£ 1.4954 - £ 1.53 Request the lead time here
8.0 mm
6.0 mm
50.0 mm
£ 1.0991 - £ 1.1206 Request the lead time here
6.4 mm
6.0 mm
18.0 mm
£ 3.1056 - £ 3.1056 Request the lead time here
6.4 mm
6.0 mm
40.0 mm
HSM4-8-40-2 £ 3.0055 - £ 3.0055 Request the lead time here
8.0 mm
6.0 mm
40.0 mm
£ 1.6315 - £ 1.6315 Request the lead time here
6.4 mm
6.0 mm
12.0 mm
£ 3.0913 - £ 3.0913 Request the lead time here
9.5 mm
9.0 mm
25.0 mm
£ 3.9599 - £ 3.9599 Request the lead time here
12.7 mm
12.7 mm
25.0 mm
£ 4.8334 - £ 4.8334 Request the lead time here
12.7 mm
12.7 mm
50.0 mm
£ 3.1056 - £ 3.1056 Request the lead time here
6.4 mm
6.0 mm
30.0 mm
HSM4-8-25-2 £ 2.4096 - £ 2.4663 Request the lead time here
8.0 mm
6.0 mm
25.0 mm
£ 1.0956 - £ 1.1183 500 In stock
6.4 mm
6.0 mm
15.0 mm
£ 2.82 - £ 2.82 Request the lead time here
9.5 mm
9.0 mm
20.0 mm
£ 3.9599 - £ 3.9599 Request the lead time here
12.7 mm
12.7 mm
25.0 mm
  • of 7
Male To Male Standoff Hexagonal M3 20.0 mm Nylon 6

HSM3-6.4-20-3

Price Range
£ 1.1279 - £ 1.1055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M4 20.0 mm Nylon 6

HSM4-8-20-3

Price Range
£ 2.586 - £ 2.586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 6.4 mm M2.5 25.0 mm Nylon 6

HSM2.5-6.4-25-3

Price Range
£ 1.20 - £ 1.152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 30.0 mm Nylon 6

HSM3-6.4-30-3

Price Range
£ 1.1936 - £ 1.1463

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M5 50.0 mm Nylon 6

HSM5-9.5-50-3

Price Range
£ 1.7699 - £ 1.695

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    9.0 mm
Male To Male Standoff Hexagonal 12.7 mm M6 45.0 mm Nylon 6

HSM6-12.7-45-3

Price Range
£ 2.19 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    12.7 mm
Male To Male Standoff Hexagonal 6.4 mm M2.5 20.0 mm Nylon 6

HSM2.5-6.4-20-3

Price Range
£ 1.1475 - £ 1.1025

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M4 50.0 mm Nylon 6;Brass

HSM4-8-50-3

Price Range
£ 1.53 - £ 1.4954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    6.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 18.0 mm

HSM3-6.4-18-2

Price Range
£ 1.1206 - £ 1.0991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    18.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 40.0 mm

HSM3-6.4-40-2

Price Range
£ 3.1056 - £ 3.1056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

HSM4-8-40-2

Price Range
£ 3.0055 - £ 3.0055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 12.0 mm

HSM3-6.4-12-2

Price Range
£ 1.6315 - £ 1.6315

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    12.0 mm
Male To Female Standoff Hexagonal 9.5 mm M5 25.0 mm

HSM5-9.5-25-2

Price Range
£ 3.0913 - £ 3.0913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 12.7 mm M6 25.0 mm

HSM6-12.7-25-2

Price Range
£ 3.9599 - £ 3.9599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 12.7 mm M6 50.0 mm

HSM6-12.7-50-2

Price Range
£ 4.8334 - £ 4.8334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    50.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 30.0 mm

HSM3-6.4-30-2

Price Range
£ 3.1056 - £ 3.1056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    30.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

HSM4-8-25-2

Price Range
£ 2.4663 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 15.0 mm

HSM3-6.4-15-2

Price Range
£ 1.1183 - £ 1.0956

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    15.0 mm
Male To Male Standoff Hexagonal M5 20.0 mm Polyamide

HSM5-9.5-20-3

Price Range
£ 2.82 - £ 2.82

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
Male To Male Standoff Hexagonal 12.7 mm M6 25.0 mm Polyamide

HSM6-12.7-25-3

Price Range
£ 3.9599 - £ 3.9599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    12.7 mm