Menu Search

Hexagonal Caps

In stock

Hexagonal caps are intended to cover hex-shaped fittings, bolts and nuts. Available in all conventional hydraulic coupling sizes. Due to the their adaptability, these caps can also be used to protect spherical components.

  • Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
  • Also suitable for the protection of round components.
  • Flexible and economical.
Material: LDPE Colour: Natural Series Code: SR1127

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 h H Thread Standard View
£ 0.0772 - £ 0.1362 13027 In stock
23.6 mm
28.0 mm
42.0 mm
£ 0.0377 - £ 0.0756 22515 In stock
M10
10.7 mm
16.0 mm
28.0 mm
Metric
£ 0.1194 - £ 0.2395 85 In stock
M26; 3/4 in BSP; 1 1/16 in UNF
31.6 mm
30.0 mm
44.0 mm
BSP
£ 0.1417 - £ 0.2919 9177 In stock
M36; 1 in BSP; 1 5/16 in UNF
40.5 mm
31.0 mm
45.0 mm
UNF
£ 0.1102 - £ 0.2211 Request the lead time here
M24; 5/8 in BSP
29.6 mm
30.0 mm
44.0 mm
BSP
10267110 £ 0.0643 - £ 0.106 Request the lead time here
M14; 1/2 in UNF
16.7 mm
20.0 mm
32.0 mm
Metric
£ 0.0754 - £ 0.1516 8648 In stock
24.6 mm
28.0 mm
42.0 mm
£ 0.1135 - £ 0.1135 11400 In stock
M16; 1/4 in BSP; 9/16 in UNF
18.7 mm
25.0 mm
39.0 mm
BSP
£ 0.0504 - £ 0.178 Request the lead time here
M12, 1/8 in BSP, 7/16 in UNF
13.7 mm
18.0 mm
30.0 mm
£ 0.1275 - £ 0.2055 4500 In stock
M30
35.5 mm
30.0 mm
44.0 mm
Metric
£ 0.0781 - £ 0.1285 89161 In stock
M18; 3/8 in BSP; 3/4 in UNF
21.6 mm
25.0 mm
39.0 mm
BSP
£ 0.0914 - £ 0.1587 11300 In stock
M22; 1/2 in BSP; 7/8 in UNF
26.6 mm
28.0 mm
42.0 mm
BSP
£ 0.0551 - £ 0.0907 70231 In stock
15.7 mm
20.0 mm
32.0 mm
£ 0.0986 - £ 0.1757 23449 In stock
28.6 mm
30.0 mm
44.0 mm
£ 0.1346 - £ 0.2863 7200 In stock
37.5 mm
31.0 mm
45.0 mm
Hexagonal Cap 23.6 mm 28.0 mm (H) Natural LDPE

10267141

Price Range
£ 0.1362 - £ 0.0772

Stock Levels
13027 In stock
Attributes
  • d1
    23.6 mm
  • h
    28.0 mm
  • H
    42.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Hexagonal Cap 10.7 mm 16.0 mm (H) Natural LDPE

10267080

Price Range
£ 0.0756 - £ 0.0377

Stock Levels
22515 In stock
Attributes
  • d1
    10.7 mm
  • h
    16.0 mm
  • H
    28.0 mm
  • Thread Size
    M10
  • Thread Standard
    Metric
Hexagonal Cap 31.6 mm 30.0 mm (H) Natural LDPE

10267196

Price Range
£ 0.2395 - £ 0.1194

Stock Levels
85 In stock
Attributes
  • d1
    31.6 mm
  • h
    30.0 mm
  • H
    44.0 mm
  • Thread Size
    M26; 3/4 in BSP; 1 1/16 in UNF
  • Thread Standard
    Metric
Hexagonal Cap 40.5 mm 31.0 mm (H) Natural LDPE

10267226

Price Range
£ 0.2919 - £ 0.1417

Stock Levels
9177 In stock
Attributes
  • d1
    40.5 mm
  • h
    31.0 mm
  • H
    45.0 mm
  • Thread Size
    M36; 1 in BSP; 1 5/16 in UNF
  • Thread Standard
    Metric
Hexagonal Cap 29.6 mm 30.0 mm (H) Natural LDPE

10267189

Price Range
£ 0.2211 - £ 0.1102

Stock Levels
Request the lead time here
Attributes
  • d1
    29.6 mm
  • h
    30.0 mm
  • H
    44.0 mm
  • Thread Size
    M24; 5/8 in BSP
  • Thread Standard
    Metric
Hexagonal Cap 16.7 mm 20.0 mm (H) Natural LDPE

10267110

Price Range
£ 0.106 - £ 0.0643

Stock Levels
Request the lead time here
Attributes
  • d1
    16.7 mm
  • h
    20.0 mm
  • H
    32.0 mm
  • Thread Size
    M14; 1/2 in UNF
  • Thread Standard
    Metric
Hexagonal Cap 24.6 mm 28.0 mm (H) Natural LDPE

10267158

Price Range
£ 0.1516 - £ 0.0754

Stock Levels
8648 In stock
Attributes
  • d1
    24.6 mm
  • h
    28.0 mm
  • H
    42.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Hexagonal Cap 18.7 mm 25.0 mm (H) Natural LDPE

10267127

Price Range
£ 0.1135 - £ 0.1135

Stock Levels
11400 In stock
Attributes
  • d1
    18.7 mm
  • h
    25.0 mm
  • H
    39.0 mm
  • Thread Size
    M16; 1/4 in BSP; 9/16 in UNF
  • Thread Standard
    UNF
Hexagonal Cap 13.7 mm 18.0 mm (H) Natural LDPE

10267097

Price Range
£ 0.178 - £ 0.0504

Stock Levels
Request the lead time here
Attributes
  • d1
    13.7 mm
  • h
    18.0 mm
  • H
    30.0 mm
  • Thread Size
    M12, 1/8 in BSP, 7/16 in UNF
  • Colour
    Natural
Hexagonal Cap 35.5 mm 30.0 mm (H) Natural LDPE

10267202

Price Range
£ 0.2055 - £ 0.1275

Stock Levels
4500 In stock
Attributes
  • d1
    35.5 mm
  • h
    30.0 mm
  • H
    44.0 mm
  • Thread Size
    M30
  • Thread Standard
    Metric
Hexagonal Cap 21.6 mm 25.0 mm (H) Natural LDPE

10267134

Price Range
£ 0.1285 - £ 0.0781

Stock Levels
89161 In stock
Attributes
  • d1
    21.6 mm
  • h
    25.0 mm
  • H
    39.0 mm
  • Thread Size
    M18; 3/8 in BSP; 3/4 in UNF
  • Thread Standard
    Metric
Hexagonal Cap 26.6 mm 28.0 mm (H) Natural LDPE

10267165

Price Range
£ 0.1587 - £ 0.0914

Stock Levels
11300 In stock
Attributes
  • d1
    26.6 mm
  • h
    28.0 mm
  • H
    42.0 mm
  • Thread Size
    M22; 1/2 in BSP; 7/8 in UNF
  • Thread Standard
    UNF
Hexagonal Cap 15.7 mm 20.0 mm (H) Natural LDPE

10267103

Price Range
£ 0.0907 - £ 0.0551

Stock Levels
70231 In stock
Attributes
  • d1
    15.7 mm
  • h
    20.0 mm
  • H
    32.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Hexagonal Cap 28.6 mm 30.0 mm (H) Natural LDPE

10267172

Price Range
£ 0.1757 - £ 0.0986

Stock Levels
23449 In stock
Attributes
  • d1
    28.6 mm
  • h
    30.0 mm
  • H
    44.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Hexagonal Cap 37.5 mm 31.0 mm (H) Natural LDPE

10267219

Price Range
£ 0.2863 - £ 0.1346

Stock Levels
7200 In stock
Attributes
  • d1
    37.5 mm
  • h
    31.0 mm
  • H
    45.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene