10267189
490642
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.2211 |
| 2500 - 4999 | £ 0.1573 |
| 5000 + | £ 0.1102 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 29.6 mm |
|---|---|
| d1 | 1.165 in |
| h | 30.0 mm |
| h | 1.181 in |
| H | 1.732 in |
| H | 44.0 mm |
| Thread Size | M24; 5/8 in BSP |
| Thread Standard | Metric |
| Thread Standard | BSP |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue