Menu Search

Hexagonal Caps

In stock

Hexagonal caps are intended to cover hex-shaped fittings, bolts and nuts. Available in all conventional hydraulic coupling sizes. Due to the their adaptability, these caps can also be used to protect spherical components.

  • Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
  • Also suitable for the protection of round components.
  • Flexible and economical.
Material: LDPE Colour: Natural Series Code: SR1127

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 h H Thread Standard View
£ 0.0377 - £ 0.0756 Request the lead time here
M10
10.7 mm
16.0 mm
28.0 mm
Metric
£ 0.1135 - £ 0.1135 Request the lead time here
M16; 1/4 in BSP; 9/16 in UNF
18.7 mm
25.0 mm
39.0 mm
BSP
£ 0.0551 - £ 0.0907 Request the lead time here
15.7 mm
20.0 mm
32.0 mm
£ 0.0914 - £ 0.1587 16800 In stock
M22; 1/2 in BSP; 7/8 in UNF
26.6 mm
28.0 mm
42.0 mm
BSP
£ 0.1275 - £ 0.2055 Request the lead time here
M30
35.5 mm
30.0 mm
44.0 mm
Metric
10267110 £ 0.0643 - £ 0.106 2096 In stock
M14; 1/2 in UNF
16.7 mm
20.0 mm
32.0 mm
Metric
£ 0.0754 - £ 0.1516 8898 In stock
24.6 mm
28.0 mm
42.0 mm
£ 0.1194 - £ 0.2395 Request the lead time here
M26; 3/4 in BSP; 1 1/16 in UNF
31.6 mm
30.0 mm
44.0 mm
BSP
£ 0.0772 - £ 0.1362 15527 In stock
23.6 mm
28.0 mm
42.0 mm
£ 0.1102 - £ 0.2211 Request the lead time here
M24; 5/8 in BSP
29.6 mm
30.0 mm
44.0 mm
BSP
£ 0.1417 - £ 0.2919 Request the lead time here
M36; 1 in BSP; 1 5/16 in UNF
40.5 mm
31.0 mm
45.0 mm
UNF
£ 0.0504 - £ 0.178 Request the lead time here
M12, 1/8 in BSP, 7/16 in UNF
13.7 mm
18.0 mm
30.0 mm
£ 0.0986 - £ 0.1757 7699 In stock
28.6 mm
30.0 mm
44.0 mm
£ 0.1346 - £ 0.2863 Request the lead time here
37.5 mm
31.0 mm
45.0 mm
£ 0.0781 - £ 0.1285 10000 In stock
M18; 3/8 in BSP; 3/4 in UNF
21.6 mm
25.0 mm
39.0 mm
BSP
Hexagonal Cap 10.7 mm 16.0 mm (H) Natural LDPE

10267080

Price Range
£ 0.0756 - £ 0.0377

Stock Levels
Request the lead time here
Attributes
  • d1
    10.7 mm
  • h
    16.0 mm
  • H
    28.0 mm
  • Thread Size
    M10
  • Thread Standard
    Metric
Hexagonal Cap 18.7 mm 25.0 mm (H) Natural LDPE

10267127

Price Range
£ 0.1135 - £ 0.1135

Stock Levels
Request the lead time here
Attributes
  • d1
    18.7 mm
  • h
    25.0 mm
  • H
    39.0 mm
  • Thread Size
    M16; 1/4 in BSP; 9/16 in UNF
  • Thread Standard
    UNF
Hexagonal Cap 15.7 mm 20.0 mm (H) Natural LDPE

10267103

Price Range
£ 0.0907 - £ 0.0551

Stock Levels
Request the lead time here
Attributes
  • d1
    15.7 mm
  • h
    20.0 mm
  • H
    32.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Hexagonal Cap 26.6 mm 28.0 mm (H) Natural LDPE

10267165

Price Range
£ 0.1587 - £ 0.0914

Stock Levels
16800 In stock
Attributes
  • d1
    26.6 mm
  • h
    28.0 mm
  • H
    42.0 mm
  • Thread Size
    M22; 1/2 in BSP; 7/8 in UNF
  • Thread Standard
    UNF
Hexagonal Cap 35.5 mm 30.0 mm (H) Natural LDPE

10267202

Price Range
£ 0.2055 - £ 0.1275

Stock Levels
Request the lead time here
Attributes
  • d1
    35.5 mm
  • h
    30.0 mm
  • H
    44.0 mm
  • Thread Size
    M30
  • Thread Standard
    Metric
Hexagonal Cap 16.7 mm 20.0 mm (H) Natural LDPE

10267110

Price Range
£ 0.106 - £ 0.0643

Stock Levels
2096 In stock
Attributes
  • d1
    16.7 mm
  • h
    20.0 mm
  • H
    32.0 mm
  • Thread Size
    M14; 1/2 in UNF
  • Thread Standard
    Metric
Hexagonal Cap 24.6 mm 28.0 mm (H) Natural LDPE

10267158

Price Range
£ 0.1516 - £ 0.0754

Stock Levels
8898 In stock
Attributes
  • d1
    24.6 mm
  • h
    28.0 mm
  • H
    42.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Hexagonal Cap 31.6 mm 30.0 mm (H) Natural LDPE

10267196

Price Range
£ 0.2395 - £ 0.1194

Stock Levels
Request the lead time here
Attributes
  • d1
    31.6 mm
  • h
    30.0 mm
  • H
    44.0 mm
  • Thread Size
    M26; 3/4 in BSP; 1 1/16 in UNF
  • Thread Standard
    Metric
Hexagonal Cap 23.6 mm 28.0 mm (H) Natural LDPE

10267141

Price Range
£ 0.1362 - £ 0.0772

Stock Levels
15527 In stock
Attributes
  • d1
    23.6 mm
  • h
    28.0 mm
  • H
    42.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Hexagonal Cap 29.6 mm 30.0 mm (H) Natural LDPE

10267189

Price Range
£ 0.2211 - £ 0.1102

Stock Levels
Request the lead time here
Attributes
  • d1
    29.6 mm
  • h
    30.0 mm
  • H
    44.0 mm
  • Thread Size
    M24; 5/8 in BSP
  • Thread Standard
    Metric
Hexagonal Cap 40.5 mm 31.0 mm (H) Natural LDPE

10267226

Price Range
£ 0.2919 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • d1
    40.5 mm
  • h
    31.0 mm
  • H
    45.0 mm
  • Thread Size
    M36; 1 in BSP; 1 5/16 in UNF
  • Thread Standard
    Metric
Hexagonal Cap 13.7 mm 18.0 mm (H) Natural LDPE

10267097

Price Range
£ 0.178 - £ 0.0504

Stock Levels
Request the lead time here
Attributes
  • d1
    13.7 mm
  • h
    18.0 mm
  • H
    30.0 mm
  • Thread Size
    M12, 1/8 in BSP, 7/16 in UNF
  • Colour
    Natural
Hexagonal Cap 28.6 mm 30.0 mm (H) Natural LDPE

10267172

Price Range
£ 0.1757 - £ 0.0986

Stock Levels
7699 In stock
Attributes
  • d1
    28.6 mm
  • h
    30.0 mm
  • H
    44.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Hexagonal Cap 37.5 mm 31.0 mm (H) Natural LDPE

10267219

Price Range
£ 0.2863 - £ 0.1346

Stock Levels
Request the lead time here
Attributes
  • d1
    37.5 mm
  • h
    31.0 mm
  • H
    45.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Hexagonal Cap 21.6 mm 25.0 mm (H) Natural LDPE

10267134

Price Range
£ 0.1285 - £ 0.0781

Stock Levels
10000 In stock
Attributes
  • d1
    21.6 mm
  • h
    25.0 mm
  • H
    39.0 mm
  • Thread Size
    M18; 3/8 in BSP; 3/4 in UNF
  • Thread Standard
    Metric