Menu Search

Hexagon Steel Nuts

In production

Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.

Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.

  • Used in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion.
  • It is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
Material: Steel Series Code: SRL1338

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Item Code Price range Availability Thread Size A/F tol. h11 d1 tol 7H Lead Thread Direction No. of starts View
£ 9.0372 - £ 15.0654 Request the lead time here
TR22 x 10
30.0
22.0
5.0
Right Hand
2.0
£ 3.9372 - £ 6.5688 Request the lead time here
TR12 x 3
19.0
12.0
3.0
Left Hand
1.0
£ 2.8254 - £ 4.7022 Request the lead time here
TR10 x 2
17.0
10.0
2.0
Right Hand
1.0
£ 4.284 - £ 7.14 Request the lead time here
TR16 x 8
24.0
16.0
8.0
Right Hand
2.0
£ 125.4804 - £ 209.1306 Request the lead time here
TR60 x 9
90.0
60.0
9.0
Left Hand
1.0
£ 62.8218 - £ 104.703 Request the lead time here
TR50 x 8
75.0
50.0
8.0
Right Hand
1.0
£ 94.6662 - £ 157.7736 Request the lead time here
TR60 x 9
90.0
60.0
9.0
Right Hand
1.0
£ 21.1038 - £ 35.1798 Request the lead time here
TR36 x 12
55.0
36.0
12.0
Right Hand
2.0
£ 10.5162 - £ 17.5338 Request the lead time here
TR26 x 5
36.0
26.0
5.0
Left Hand
1.0
£ 9.996 - £ 16.6566 Request the lead time here
TR24 x 10
36.0
24.0
10.0
Right Hand
2.0
£ 6.477 - £ 10.8018 Request the lead time here
TR24 x 5
36.0
24.0
5.0
Right Hand
1.0
£ 9.3534 - £ 15.5856 Request the lead time here
TR30 x 6
46.0
30.0
6.0
Right Hand
1.0
£ 6.1506 - £ 10.251 Request the lead time here
TR14 x 6
22.0
14.0
6.0
Right Hand
2.0
£ 15.8916 - £ 26.4894 Request the lead time here
TR30 x 12
55.0
30.0
12.0
Right Hand
2.0
£ 25.2756 - £ 42.126 Request the lead time here
TR40 x 7
60.0
40.0
7.0
Left Hand
1.0
£ 7.6092 - £ 12.6888 Request the lead time here
TR26 x 10
36.0
26.0
10.0
Right Hand
2.0
£ 2.8662 - £ 4.7838 Request the lead time here
TR12 x 3
19.0
12.0
3.0
Right Hand
1.0
£ 10.6386 - £ 17.7276 Request the lead time here
TR28 x 5
41.0
28.0
5.0
Left Hand
1.0
£ 6.1506 - £ 10.251 Request the lead time here
TR14 x 3
22.0
14.0
3.0
Left Hand
1.0
£ 14.6982 - £ 24.5004 Request the lead time here
TR36 x 6
55.0
36.0
6.0
Right Hand
1.0
  • of 3
Hexagon Nut TR22 x 10 33.0 Steel

20149697

Price Range
£ 15.0654 - £ 9.0372

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR12 x 3 18.0 Steel

20148249

Price Range
£ 6.5688 - £ 3.9372

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Hexagon Nut TR10 x 2 15.0 Steel

20148218

Price Range
£ 4.7022 - £ 2.8254

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Hexagon Nut TR16 x 8 24.0 Steel

20148317

Price Range
£ 7.14 - £ 4.284

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut TR60 x 9 90.0 Steel

20148638

Price Range
£ 209.1306 - £ 125.4804

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Hexagon Nut TR50 x 8 75.0 Steel

20148607

Price Range
£ 104.703 - £ 62.8218

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut TR60 x 9 90.0 Steel

20148621

Price Range
£ 157.7736 - £ 94.6662

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Hexagon Nut TR36 x 12 54.0 Steel

20148522

Price Range
£ 35.1798 - £ 21.1038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Hexagon Nut TR26 x 5 39.0 Steel

20148447

Price Range
£ 17.5338 - £ 10.5162

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR24 x 10 36.0 Steel

20148409

Price Range
£ 16.6566 - £ 9.996

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Hexagon Nut TR24 x 5 36.0 Steel

20148416

Price Range
£ 10.8018 - £ 6.477

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR30 x 6 45.0 Steel

20148485

Price Range
£ 15.5856 - £ 9.3534

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR14 x 6 21.0 Steel

20148287

Price Range
£ 10.251 - £ 6.1506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR30 x 12 54.0 Steel

20148478

Price Range
£ 26.4894 - £ 15.8916

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Hexagon Nut TR40 x 7 60.0 Steel

20148577

Price Range
£ 42.126 - £ 25.2756

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Hexagon Nut TR26 x 10 39.0 Steel

20149703

Price Range
£ 12.6888 - £ 7.6092

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    26.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Hexagon Nut TR12 x 3 18.0 Steel

20148232

Price Range
£ 4.7838 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Hexagon Nut TR28 x 5 42.0 Steel

20148461

Price Range
£ 17.7276 - £ 10.6386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR14 x 3 21.0 Steel

20148270

Price Range
£ 10.251 - £ 6.1506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Hexagon Nut TR36 x 6 54.0 Steel

20148539

Price Range
£ 24.5004 - £ 14.6982

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand