Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.
Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.
Please note: Steel to steel contact surfaces are inappropriate for motorised motion.
Material: Steel Series Code: SRL1338
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | A/F tol. h11 | d1 tol 7H | Lead | Thread Direction | No. of starts | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 9.0372 - £ 15.0654 | Request the lead time here |
TR22 x 5
|
30.0
|
22.0
|
5.0
|
Left Hand
|
1.0
|
||
| £ 12.4848 - £ 20.808 | Request the lead time here |
TR32 x 6
|
50.0
|
32.0
|
6.0
|
Right Hand
|
1.0
|
||
| £ 4.2534 - £ 7.089 | Request the lead time here |
TR10 x 2
|
17.0
|
10.0
|
2.0
|
Left Hand
|
1.0
|
||
| £ 8.3028 - £ 13.8312 | Request the lead time here |
TR26 x 5
|
36.0
|
26.0
|
5.0
|
Right Hand
|
1.0
|
||
| £ 10.5162 - £ 17.5338 | Request the lead time here |
TR26 x 5
|
36.0
|
26.0
|
5.0
|
Left Hand
|
1.0
|
||
| £ 11.883 - £ 19.8084 | Request the lead time here |
TR30 x 6
|
46.0
|
30.0
|
6.0
|
Left Hand
|
1.0
|
||
| £ 7.2726 - £ 12.1176 | Request the lead time here |
TR18 x 8
|
27.0
|
18.0
|
8.0
|
Right Hand
|
2.0
|
||
| £ 4.284 - £ 7.14 | Request the lead time here |
TR16 x 8
|
24.0
|
16.0
|
8.0
|
Right Hand
|
2.0
|
||
| £ 9.996 - £ 16.6566 | Request the lead time here |
TR24 x 10
|
36.0
|
24.0
|
10.0
|
Right Hand
|
2.0
|
||
| £ 14.6982 - £ 24.5004 | Request the lead time here |
TR36 x 6
|
55.0
|
36.0
|
6.0
|
Right Hand
|
1.0
|
||
| £ 9.0372 - £ 15.0654 | Request the lead time here |
TR22 x 10
|
30.0
|
22.0
|
5.0
|
Right Hand
|
2.0
|
||
| £ 10.6386 - £ 17.7276 | Request the lead time here |
TR28 x 5
|
41.0
|
28.0
|
5.0
|
Left Hand
|
1.0
|
||
| £ 25.2756 - £ 42.126 | Request the lead time here |
TR40 x 7
|
60.0
|
40.0
|
7.0
|
Left Hand
|
1.0
|
||
| £ 21.1038 - £ 35.1798 | Request the lead time here |
TR36 x 12
|
55.0
|
36.0
|
12.0
|
Right Hand
|
2.0
|
||
| £ 23.46 - £ 39.0966 | Request the lead time here |
TR44 x 7
|
65.0
|
44.0
|
7.0
|
Right Hand
|
1.0
|
||
| £ 29.7126 - £ 49.521 | Request the lead time here |
TR40 x 14
|
60.0
|
40.0
|
14.0
|
Right Hand
|
2.0
|
||
| £ 7.7214 - £ 12.8724 | Request the lead time here |
TR24 x 5
|
36.0
|
24.0
|
5.0
|
Left Hand
|
1.0
|
||
| £ 4.3962 - £ 7.3338 | Request the lead time here |
TR12 x 6
|
19.0
|
12.0
|
6.0
|
Right Hand
|
2.0
|
||
| £ 7.2726 - £ 12.1176 | Request the lead time here |
TR18 x 4
|
27.0
|
18.0
|
4.0
|
Left Hand
|
1.0
|
||
| £ 94.6662 - £ 157.7736 | Request the lead time here |
TR60 x 9
|
90.0
|
60.0
|
9.0
|
Right Hand
|
1.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue