Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
0.7 mm
Natural
Nylon 6/6
12.0 mm
External Hexagonal Slotted Drive
£ 0.0507 - £ 0.0626 Request the lead time here
M5 x 0.8
0.8 mm
Natural
Nylon 6/6
30.0 mm
External Hexagonal Slotted Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M3 x 0.5
0.5 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
£ 0.0296 - £ 0.0366 Request the lead time here
M3 x 0.5
0.5 mm
Natural
Nylon 6/6
10.0 mm
External Hexagonal Slotted Drive
£ 0.0601 - £ 0.0742 Request the lead time here
1/4-28
28 TPI
Natural
Nylon 6/6
19.1 mm
External Hexagonal Unslotted Drive
£ 0.0317 - £ 0.0392 Request the lead time here
M3.5 x 0.6
0.6 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
£ 0.1234 - £ 0.1523 Request the lead time here
M8 x 1.25
1.25 mm
Natural
Nylon 6/6
25.0 mm
External Hexagonal Slotted Drive
£ 0.0315 - £ 0.039 1000 In stock
M3.5 x 0.6
0.6 mm
Natural
Nylon 6/6
16.0 mm
External Hexagonal Slotted Drive
£ 0.0369 - £ 0.0456 Request the lead time here
M3.5 x 0.6
0.6 mm
Natural
Nylon 6/6
7.0 mm
External Hexagonal Slotted Drive
£ 0.0395 - £ 0.0488 1000 In stock
M5 x 0.8
0.8 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
£ 0.0352 - £ 0.0435 Request the lead time here
#10-32
32 TPI
Natural
Nylon 6/6
4.8 mm
External Hexagonal Unslotted Drive
£ 0.0328 - £ 0.0405 Request the lead time here
1/4-28
28 TPI
Natural
Nylon 6/6
12.7 mm
External Hexagonal Slotted Drive
£ 0.0325 - £ 0.0401 Request the lead time here
M4 x 0.7
0.7 mm
Natural
Nylon 6/6
16.0 mm
External Hexagonal Slotted Drive
£ 0.0342 - £ 0.0422 Request the lead time here
M3.5 x 0.6
0.6 mm
Natural
Nylon 6/6
35.0 mm
External Hexagonal Slotted Drive
£ 0.1696 - £ 0.2093 Request the lead time here
M8 x 1.25
1.25 mm
Natural
Nylon 6/6
35.0 mm
External Hexagonal Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3.5 x 0.6
0.6 mm
Natural
Nylon 6/6
8.0 mm
External Hexagonal Slotted Drive
£ 0.0512 - £ 0.0632 Request the lead time here
M5 x 0.8
0.8 mm
Natural
Nylon 6/6
35.0 mm
External Hexagonal Slotted Drive
£ 0.0583 - £ 0.072 Request the lead time here
1/4-28
28 TPI
Natural
Nylon 6/6
15.9 mm
External Hexagonal Unslotted Drive
£ 0.0593 - £ 0.0733 Request the lead time here
1/4-28
28 TPI
Natural
Nylon 6/6
19.1 mm
External Hexagonal Slotted Drive
£ 0.0573 - £ 0.0707 500 In stock
M6 x 1.0
1.0 mm
Natural
Nylon 6/6
25.0 mm
External Hexagonal Slotted Drive
  • of 28
Hex Head Cap Screw M4 x 0.7 12.0 mm Nylon 6/6 Natural

10398067

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Hex Head Cap Screw M5 x 0.8 30.0 mm Nylon 6/6 Natural

10398654

Price Range
£ 0.0626 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Hex Head Cap Screw M3 x 0.5 20.0 mm Nylon 6/6 Natural

10397114

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Head Height
    2.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Hex Head Cap Screw M3 x 0.5 10.0 mm Nylon 6/6 Natural

10397107

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Head Height
    2.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Hex Head Cap Screw 1/4-28 0.750 in Nylon 6/6 Natural

10324592

Price Range
£ 0.0742 - £ 0.0601

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    9.5 mm
  • Head Height
    4.8 mm
  • Thread Length
    19.1 mm
  • Thread Size
    1/4-28
  • Colour
    Natural
Hex Head Cap Screw M3.5 x 0.6 20.0 mm Nylon 6/6 Natural

10397671

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Hex Head Cap Screw M8 x 1.25 25.0 mm Nylon 6/6 Natural

10399842

Price Range
£ 0.1523 - £ 0.1234

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Hex Head Cap Screw M3.5 x 0.6 16.0 mm Nylon 6/6 Natural

10397664

Price Range
£ 0.039 - £ 0.0315

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Hex Head Cap Screw M3.5 x 0.6 7.0 mm Nylon 6/6 Natural

10397626

Price Range
£ 0.0456 - £ 0.0369

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.6 mm
  • Thread Length
    7.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Hex Head Cap Screw M5 x 0.8 20.0 mm Nylon 6/6 Natural

10398630

Price Range
£ 0.0488 - £ 0.0395

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Hex Head Cap Screw #10-32 0.188 in Nylon 6/6 Natural

10324509

Price Range
£ 0.0435 - £ 0.0352

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.9 mm
  • Head Height
    3 mm
  • Thread Length
    4.8 mm
  • Thread Size
    #10-32
  • Colour
    Natural
Hex Head Cap Screw 1/4-28 0.500 in Nylon 6/6 Natural

10324608

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    9.5 mm
  • Head Height
    4.8 mm
  • Thread Length
    12.7 mm
  • Thread Size
    1/4-28
  • Colour
    Natural
Hex Head Cap Screw M4 x 0.7 16.0 mm Nylon 6/6 Natural

10398074

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Hex Head Cap Screw M3.5 x 0.6 35.0 mm Nylon 6/6 Natural

10397695

Price Range
£ 0.0422 - £ 0.0342

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.6 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Hex Head Cap Screw M8 x 1.25 35.0 mm Nylon 6/6 Natural

10399866

Price Range
£ 0.2093 - £ 0.1696

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Hex Head Cap Screw M3.5 x 0.6 8.0 mm Nylon 6/6 Natural

10397633

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Hex Head Cap Screw M5 x 0.8 35.0 mm Nylon 6/6 Natural

10398661

Price Range
£ 0.0632 - £ 0.0512

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.8 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Hex Head Cap Screw 1/4-28 0.625 in Nylon 6/6 Natural

10324585

Price Range
£ 0.072 - £ 0.0583

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    9.5 mm
  • Head Height
    4.8 mm
  • Thread Length
    15.9 mm
  • Thread Size
    1/4-28
  • Colour
    Natural
Hex Head Cap Screw 1/4-28 0.750 in Nylon 6/6 Natural

10324615

Price Range
£ 0.0733 - £ 0.0593

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    9.5 mm
  • Head Height
    4.8 mm
  • Thread Length
    19.1 mm
  • Thread Size
    1/4-28
  • Colour
    Natural
Hex Head Cap Screw M6 x 1.0 25.0 mm Nylon 6/6 Natural

10399255

Price Range
£ 0.0707 - £ 0.0573

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural