Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0629 - £ 0.0629 | 119 In stock |
M4
|
0.7 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0724 - £ 0.0724 | 666 In stock |
M5
|
0.8 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0643 - £ 0.0643 | 27992 In stock |
M4
|
0.7 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0711 - £ 0.0711 | 145 In stock |
M3
|
0.5 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0598 - £ 0.0609 | 4475 In stock |
M4
|
0.7 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0608 - £ 0.0608 | 399 In stock |
M4
|
0.7 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.069 - £ 0.0704 | 1645 In stock |
M5
|
0.8 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0289 - £ 0.0356 | Request the lead time here |
M3 x 0.5
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Slotted Drive
|
||
| 10294529 | £ 0.0288 - £ 0.0356 | Request the lead time here |
M2 x 0.4
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Slotted Drive
|
|
| £ 0.0558 - £ 0.0689 | Request the lead time here |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | 1378 In stock |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.1363 - £ 0.1683 | 5358 In stock |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
2.756 in
70.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | 2000 In stock |
M2 x 0.4
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0862 - £ 0.1065 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0299 - £ 0.0369 | 900 In stock |
M3 x 0.5
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | 1000 In stock |
M2 x 0.4
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | 984 In stock |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | 3000 In stock |
M2 x 0.4
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive