A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 5.5846 - £ 5.698 | Request the lead time here |
M4
|
0.7 mm
|
Maroon
|
PEEK
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 4.5924 - £ 4.6916 | Request the lead time here |
M5
|
0.8 mm
|
Maroon
|
PEEK
|
0.591 in
15.0 mm
|
Slotted Drive
|
||
| £ 6.3217 - £ 6.4493 | Request the lead time here |
M6
|
1.0 mm
|
Maroon
|
PEEK
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 8.0226 - £ 8.1927 | Request the lead time here |
M6
|
1.0 mm
|
Maroon
|
PEEK
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| £ 0.2579 - £ 0.2579 | 5766 In stock |
M5
|
0.8 mm
|
Natural
|
PVDF
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| £ 0.3912 - £ 0.3912 | 377 In stock |
M6
|
1.0 mm
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 4.0113 - £ 4.0821 | 250 In stock |
M4
|
0.7 mm
|
Maroon
|
PEEK
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| 10040638 | £ 0.3004 - £ 0.3004 | 9845 In stock |
M6
|
1.0 mm
|
Natural
|
PP
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
|
| 10040850 | £ 0.6491 - £ 0.6491 | 4 In stock |
M8
|
1.25 mm
|
Natural
|
PP
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
|
| £ 0.5981 - £ 0.5981 | Request the lead time here |
M12
|
1.75 mm
|
Natural
|
PP
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1644 - £ 0.1644 | 65 In stock |
M4
|
0.7 mm
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2296 - £ 0.2296 | 80400 In stock |
M5
|
0.8 mm
|
Natural
|
PVDF
|
0.472 in
12.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2891 - £ 0.2891 | 31850 In stock |
M5
|
0.8 mm
|
Natural
|
PVDF
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| £ 0.3345 - £ 0.3345 | 700 In stock |
M6
|
1.0 mm
|
Natural
|
PVDF
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 4.7625 - £ 4.8476 | 40 In stock |
M4
|
0.7 mm
|
Maroon
|
PEEK
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 4.068 - £ 4.153 | Request the lead time here |
M4
|
0.7 mm
|
Maroon
|
PEEK
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.0686 - £ 0.0715 | 2390 In stock |
M6
|
1.0 mm
|
Natural
|
PA
|
0.866 in
22.0 mm
|
Hexagonal Drive
|
||
| £ 0.0946 - £ 0.0985 | 2500 In stock |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1408 - £ 0.1431 | 57594 In stock |
M8
|
1.25 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0545 - £ 0.0568 | 114 In stock |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue