Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 53.1726 - £ 88.6176 Request the lead time here
0.4
5.0
1950.0
£ 57.0486 - £ 95.0844 Request the lead time here
0.4
5.0
2050.0
£ 58.1298 - £ 96.8898 Request the lead time here
0.4
5.0
2100.0
£ 58.9764 - £ 98.2974 Request the lead time here
0.4
5.0
2150.0
£ 44.268 - £ 73.7766 Request the lead time here
0.4
5.0
1500.0
£ 60.0576 - £ 100.0926 Request the lead time here
0.4
5.0
2200.0
£ 61.9956 - £ 103.326 Request the lead time here
0.4
5.0
2300.0
£ 51.1836 - £ 85.3026 Request the lead time here
0.4
5.0
1850.0
£ 52.071 - £ 86.7918 Request the lead time here
0.4
5.0
1900.0
£ 54.0498 - £ 90.0762 Request the lead time here
0.4
5.0
2000.0
£ 68.9622 - £ 114.9438 Request the lead time here
0.4
5.0
2650.0
£ 70.7574 - £ 117.9324 Request the lead time here
0.4
5.0
2750.0
£ 75.7554 - £ 126.2556 Request the lead time here
0.4
5.0
3000.0
£ 70.023 - £ 116.6982 Request the lead time here
0.4
5.0
2700.0
£ 74.6538 - £ 124.4298 Request the lead time here
0.4
5.0
2950.0
£ 76.8468 - £ 128.0712 Request the lead time here
0.4
5.0
3050.0
£ 86.6082 - £ 144.3504 Request the lead time here
0.4
5.0
3550.0
£ 87.6384 - £ 146.064 Request the lead time here
0.4
5.0
3600.0
£ 92.412 - £ 154.02 Request the lead time here
0.4
5.0
3850.0
£ 117.708 - £ 196.1766 Request the lead time here
0.4
5.0
5150.0
  • of 72
Hardened Shaft 5.0 1950.0 0.4 Steel

20337308

Price Range
£ 88.6176 - £ 53.1726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.312
  • Material
    Steel
Hardened Shaft 5.0 2050.0 0.4 Steel

20337322

Price Range
£ 95.0844 - £ 57.0486

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.328
  • Material
    Steel
Hardened Shaft 5.0 2100.0 0.4 Steel

20337339

Price Range
£ 96.8898 - £ 58.1298

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2100.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.336
  • Material
    Steel
Hardened Shaft 5.0 2150.0 0.4 Steel

20337346

Price Range
£ 98.2974 - £ 58.9764

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2150.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.344
  • Material
    Steel
Hardened Shaft 5.0 1500.0 0.4 Steel

20337216

Price Range
£ 73.7766 - £ 44.268

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.240
  • Material
    Steel
Hardened Shaft 5.0 2200.0 0.4 Steel

20337353

Price Range
£ 100.0926 - £ 60.0576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.352
  • Material
    Steel
Hardened Shaft 5.0 2300.0 0.4 Steel

20337377

Price Range
£ 103.326 - £ 61.9956

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.368
  • Material
    Steel
Hardened Shaft 5.0 1850.0 0.4 Steel

20337285

Price Range
£ 85.3026 - £ 51.1836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1850.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.296
  • Material
    Steel
Hardened Shaft 5.0 1900.0 0.4 Steel

20337292

Price Range
£ 86.7918 - £ 52.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.304
  • Material
    Steel
Hardened Shaft 5.0 2000.0 0.4 Steel

20337315

Price Range
£ 90.0762 - £ 54.0498

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.320
  • Material
    Steel
Hardened Shaft 5.0 2650.0 0.4 Steel

20337445

Price Range
£ 114.9438 - £ 68.9622

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.424
  • Material
    Steel
Hardened Shaft 5.0 2750.0 0.4 Steel

20337469

Price Range
£ 117.9324 - £ 70.7574

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2750.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.440
  • Material
    Steel
Hardened Shaft 5.0 3000.0 0.4 Steel

20337513

Price Range
£ 126.2556 - £ 75.7554

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.480
  • Material
    Steel
Hardened Shaft 5.0 2700.0 0.4 Steel

20337452

Price Range
£ 116.6982 - £ 70.023

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.432
  • Material
    Steel
Hardened Shaft 5.0 2950.0 0.4 Steel

20337506

Price Range
£ 124.4298 - £ 74.6538

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.472
  • Material
    Steel
Hardened Shaft 5.0 3050.0 0.4 Steel

20337520

Price Range
£ 128.0712 - £ 76.8468

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3050.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.488
  • Material
    Steel
Hardened Shaft 5.0 3550.0 0.4 Steel

20337629

Price Range
£ 144.3504 - £ 86.6082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.568
  • Material
    Steel
Hardened Shaft 5.0 3600.0 0.4 Steel

20337636

Price Range
£ 146.064 - £ 87.6384

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.576
  • Material
    Steel
Hardened Shaft 5.0 3850.0 0.4 Steel

20337681

Price Range
£ 154.02 - £ 92.412

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3850.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.616
  • Material
    Steel
Hardened Shaft 5.0 5150.0 0.4 Steel

20337940

Price Range
£ 196.1766 - £ 117.708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.824
  • Material
    Steel