Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 47.7156 - £ 79.5192 Request the lead time here
0.4
8.0
2450.0
£ 44.6148 - £ 74.358 Request the lead time here
0.4
8.0
2200.0
£ 38.7294 - £ 64.5456 Request the lead time here
0.4
8.0
1900.0
£ 54.5802 - £ 90.9738 Request the lead time here
0.4
8.0
3000.0
£ 39.3414 - £ 65.5758 Request the lead time here
0.4
8.0
1950.0
£ 58.9866 - £ 98.3076 Request the lead time here
0.4
8.0
3350.0
£ 19.4412 - £ 32.3952 Request the lead time here
0.4
10.0
650.0
£ 31.9668 - £ 53.2848 Request the lead time here
0.4
10.0
1200.0
£ 22.7154 - £ 37.8522 Request the lead time here
0.4
10.0
900.0
£ 87.567 - £ 145.9518 Request the lead time here
0.4
8.0
5650.0
£ 36.2814 - £ 60.4758 Request the lead time here
0.4
10.0
1550.0
£ 32.5686 - £ 54.2844 Request the lead time here
0.4
10.0
1250.0
£ 83.4258 - £ 139.0362 Request the lead time here
0.4
8.0
5300.0
£ 63.3624 - £ 105.6006 Request the lead time here
0.4
8.0
3700.0
£ 84.4968 - £ 140.8314 Request the lead time here
0.4
8.0
5400.0
£ 80.7432 - £ 134.5788 Request the lead time here
0.4
8.0
5100.0
£ 81.396 - £ 135.66 Request the lead time here
0.4
8.0
5150.0
£ 88.2912 - £ 147.1554 Request the lead time here
0.4
8.0
5700.0
£ 23.3682 - £ 38.9436 Request the lead time here
0.4
10.0
950.0
£ 38.8314 - £ 64.719 Request the lead time here
0.4
10.0
1750.0
  • of 72
Hardened Shaft 8.0 2450.0 0.4 Steel

20274566

Price Range
£ 79.5192 - £ 47.7156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.980
  • Material
    Steel
Hardened Shaft 8.0 2200.0 0.4 Steel

20274511

Price Range
£ 74.358 - £ 44.6148

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.880
  • Material
    Steel
Hardened Shaft 8.0 1900.0 0.4 Steel

20274450

Price Range
£ 64.5456 - £ 38.7294

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.760
  • Material
    Steel
Hardened Shaft 8.0 3000.0 0.4 Steel

20274672

Price Range
£ 90.9738 - £ 54.5802

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.200
  • Material
    Steel
Hardened Shaft 8.0 1950.0 0.4 Steel

20274467

Price Range
£ 65.5758 - £ 39.3414

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.780
  • Material
    Steel
Hardened Shaft 8.0 3350.0 0.4 Steel

20274740

Price Range
£ 98.3076 - £ 58.9866

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.340
  • Material
    Steel
Hardened Shaft 10.0 650.0 0.4 Steel

20275396

Price Range
£ 32.3952 - £ 19.4412

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    650.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.403
  • Material
    Steel
Hardened Shaft 10.0 1200.0 0.4 Steel

20275501

Price Range
£ 53.2848 - £ 31.9668

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.744
  • Material
    Steel
Hardened Shaft 10.0 900.0 0.4 Steel

20275440

Price Range
£ 37.8522 - £ 22.7154

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.558
  • Material
    Steel
Hardened Shaft 8.0 5650.0 0.4 Steel

20275204

Price Range
£ 145.9518 - £ 87.567

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5650.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.260
  • Material
    Steel
Hardened Shaft 10.0 1550.0 0.4 Steel

20275570

Price Range
£ 60.4758 - £ 36.2814

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.961
  • Material
    Steel
Hardened Shaft 10.0 1250.0 0.4 Steel

20275518

Price Range
£ 54.2844 - £ 32.5686

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.7752
  • Material
    Steel
Hardened Shaft 8.0 5300.0 0.4 Steel

20275136

Price Range
£ 139.0362 - £ 83.4258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5300.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.120
  • Material
    Steel
Hardened Shaft 8.0 3700.0 0.4 Steel

20274818

Price Range
£ 105.6006 - £ 63.3624

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3700.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.480
  • Material
    Steel
Hardened Shaft 8.0 5400.0 0.4 Steel

20275150

Price Range
£ 140.8314 - £ 84.4968

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5400.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.160
  • Material
    Steel
Hardened Shaft 8.0 5100.0 0.4 Steel

20275099

Price Range
£ 134.5788 - £ 80.7432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5100.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.040
  • Material
    Steel
Hardened Shaft 8.0 5150.0 0.4 Steel

20275105

Price Range
£ 135.66 - £ 81.396

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.060
  • Material
    Steel
Hardened Shaft 8.0 5700.0 0.4 Steel

20275211

Price Range
£ 147.1554 - £ 88.2912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    5700.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.280
  • Material
    Steel
Hardened Shaft 10.0 950.0 0.4 Steel

20275457

Price Range
£ 38.9436 - £ 23.3682

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.589
  • Material
    Steel
Hardened Shaft 10.0 1750.0 0.4 Steel

20275617

Price Range
£ 64.719 - £ 38.8314

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.085
  • Material
    Steel