Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 20.961 - £ 34.935 Request the lead time here
1.5
50.0
250.0
£ 60.7716 - £ 101.286 Request the lead time here
1.5
50.0
800.0
£ 343.4646 - £ 572.4444 Request the lead time here
1.5
40.0
5900.0
£ 57.2016 - £ 95.3292 Request the lead time here
1.5
50.0
750.0
£ 105.774 - £ 176.2866 Request the lead time here
1.5
50.0
1350.0
£ 9.0066 - £ 15.0042 Request the lead time here
1.5
50.0
100.0
£ 10.2918 - £ 17.1564 Request the lead time here
1.5
40.0
150.0
£ 235.7016 - £ 392.8428 Request the lead time here
1.5
30.0
5550.0
£ 45.7572 - £ 76.2654 Request the lead time here
1.5
40.0
750.0
£ 28.7232 - £ 47.8686 Request the lead time here
1.5
40.0
450.0
£ 191.4744 - £ 319.1172 Request the lead time here
1.5
40.0
3200.0
£ 177.4086 - £ 295.6878 Request the lead time here
1.5
40.0
2950.0
£ 236.5074 - £ 394.179 Request the lead time here
1.5
40.0
4000.0
£ 171.7782 - £ 286.3038 Request the lead time here
1.5
40.0
2850.0
£ 39.1476 - £ 65.2392 Request the lead time here
1.5
50.0
500.0
£ 87.9036 - £ 146.5026 Request the lead time here
1.5
50.0
1100.0
£ 50.031 - £ 83.385 Request the lead time here
1.5
50.0
650.0
£ 68.0646 - £ 113.4342 Request the lead time here
1.5
50.0
900.0
£ 323.7888 - £ 539.6412 Request the lead time here
1.5
40.0
5550.0
£ 16.1364 - £ 26.8974 Request the lead time here
1.5
50.0
200.0
  • of 72
Hardened Shaft 50.0 250.0 1.5 Steel

20283629

Price Range
£ 34.935 - £ 20.961

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    250.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.850
  • Material
    Steel
Hardened Shaft 50.0 800.0 1.5 Steel

20283735

Price Range
£ 101.286 - £ 60.7716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    800.0
  • Depth of hardness min
    1.5
  • Weight kg
    12.320
  • Material
    Steel
Hardened Shaft 40.0 5900.0 1.5 Steel

20283568

Price Range
£ 572.4444 - £ 343.4646

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5900.0
  • Depth of hardness min
    1.5
  • Weight kg
    58.233
  • Material
    Steel
Hardened Shaft 50.0 750.0 1.5 Steel

20283728

Price Range
£ 95.3292 - £ 57.2016

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    750.0
  • Depth of hardness min
    1.5
  • Weight kg
    11.550
  • Material
    Steel
Hardened Shaft 50.0 1350.0 1.5 Steel

20283834

Price Range
£ 176.2866 - £ 105.774

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1350.0
  • Depth of hardness min
    1.5
  • Weight kg
    20.790
  • Material
    Steel
Hardened Shaft 50.0 100.0 1.5 Steel

20283599

Price Range
£ 15.0042 - £ 9.0066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    100.0
  • Depth of hardness min
    1.5
  • Weight kg
    1.540
  • Material
    Steel
Hardened Shaft 40.0 150.0 1.5 Steel

20282417

Price Range
£ 17.1564 - £ 10.2918

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    150.0
  • Depth of hardness min
    1.5
  • Weight kg
    1.481
  • Material
    Steel
Hardened Shaft 30.0 5550.0 1.5 Steel

20282301

Price Range
£ 392.8428 - £ 235.7016

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5550.0
  • Depth of hardness min
    1.5
  • Weight kg
    30.806
  • Material
    Steel
Hardened Shaft 40.0 750.0 1.5 Steel

20282530

Price Range
£ 76.2654 - £ 45.7572

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    750.0
  • Depth of hardness min
    1.5
  • Weight kg
    7.403
  • Material
    Steel
Hardened Shaft 40.0 450.0 1.5 Steel

20282479

Price Range
£ 47.8686 - £ 28.7232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    450.0
  • Depth of hardness min
    1.5
  • Weight kg
    4.442
  • Material
    Steel
Hardened Shaft 40.0 3200.0 1.5 Steel

20283025

Price Range
£ 319.1172 - £ 191.4744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3200.0
  • Depth of hardness min
    1.5
  • Weight kg
    31.584
  • Material
    Steel
Hardened Shaft 40.0 2950.0 1.5 Steel

20282974

Price Range
£ 295.6878 - £ 177.4086

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2950.0
  • Depth of hardness min
    1.5
  • Weight kg
    29.117
  • Material
    Steel
Hardened Shaft 40.0 4000.0 1.5 Steel

20283186

Price Range
£ 394.179 - £ 236.5074

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4000.0
  • Depth of hardness min
    1.5
  • Weight kg
    39.480
  • Material
    Steel
Hardened Shaft 40.0 2850.0 1.5 Steel

20282950

Price Range
£ 286.3038 - £ 171.7782

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2850.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.130
  • Material
    Steel
Hardened Shaft 50.0 500.0 1.5 Steel

20283674

Price Range
£ 65.2392 - £ 39.1476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    500.0
  • Depth of hardness min
    1.5
  • Weight kg
    7.700
  • Material
    Steel
Hardened Shaft 50.0 1100.0 1.5 Steel

20283780

Price Range
£ 146.5026 - £ 87.9036

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1100.0
  • Depth of hardness min
    1.5
  • Weight kg
    16.948
  • Material
    Steel
Hardened Shaft 50.0 650.0 1.5 Steel

20283704

Price Range
£ 83.385 - £ 50.031

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    650.0
  • Depth of hardness min
    1.5
  • Weight kg
    10.010
  • Material
    Steel
Hardened Shaft 50.0 900.0 1.5 Steel

20283759

Price Range
£ 113.4342 - £ 68.0646

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    900.0
  • Depth of hardness min
    1.5
  • Weight kg
    13.860
  • Material
    Steel
Hardened Shaft 40.0 5550.0 1.5 Steel

20283490

Price Range
£ 539.6412 - £ 323.7888

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5550.0
  • Depth of hardness min
    1.5
  • Weight kg
    54.779
  • Material
    Steel
Hardened Shaft 50.0 200.0 1.5 Steel

20283612

Price Range
£ 26.8974 - £ 16.1364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    200.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.080
  • Material
    Steel