Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 216.8112 - £ 361.3554 Request the lead time here
1.5
40.0
3650.0
£ 278.7456 - £ 464.5692 Request the lead time here
1.5
40.0
4750.0
£ 256.224 - £ 427.0434 Request the lead time here
1.5
40.0
4350.0
£ 76.7346 - £ 127.8978 Request the lead time here
1.5
40.0
1200.0
£ 102.0816 - £ 170.136 Request the lead time here
1.5
40.0
1650.0
£ 42.9216 - £ 71.5428 Request the lead time here
1.5
40.0
700.0
£ 138.006 - £ 230.01 Request the lead time here
1.5
40.0
2250.0
£ 57.171 - £ 95.2884 Request the lead time here
1.5
40.0
950.0
£ 82.365 - £ 137.2716 Request the lead time here
1.5
40.0
1300.0
£ 28.7232 - £ 47.8686 Request the lead time here
1.5
40.0
450.0
£ 93.6258 - £ 156.0396 Request the lead time here
1.5
40.0
1500.0
£ 68.3094 - £ 113.8524 Request the lead time here
1.5
40.0
1050.0
£ 73.9398 - £ 123.2262 Request the lead time here
1.5
40.0
1150.0
£ 51.5406 - £ 85.9044 Request the lead time here
1.5
40.0
850.0
£ 37.2912 - £ 62.1588 Request the lead time here
1.5
40.0
600.0
£ 209.4468 - £ 349.0848 Request the lead time here
1.5
30.0
4900.0
£ 241.7808 - £ 402.9714 Request the lead time here
1.5
30.0
5700.0
£ 19.941 - £ 33.2418 Request the lead time here
1.5
40.0
300.0
£ 149.2668 - £ 248.778 Request the lead time here
1.5
40.0
2450.0
£ 171.7782 - £ 286.3038 Request the lead time here
1.5
40.0
2850.0
  • of 72
Hardened Shaft 40.0 3650.0 1.5 Steel

20283117

Price Range
£ 361.3554 - £ 216.8112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3650.0
  • Depth of hardness min
    1.5
  • Weight kg
    36.026
  • Material
    Steel
Hardened Shaft 40.0 4750.0 1.5 Steel

20283339

Price Range
£ 464.5692 - £ 278.7456

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4750.0
  • Depth of hardness min
    1.5
  • Weight kg
    46.883
  • Material
    Steel
Hardened Shaft 40.0 4350.0 1.5 Steel

20283254

Price Range
£ 427.0434 - £ 256.224

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4350.0
  • Depth of hardness min
    1.5
  • Weight kg
    42.935
  • Material
    Steel
Hardened Shaft 40.0 1200.0 1.5 Steel

20282622

Price Range
£ 127.8978 - £ 76.7346

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1200.0
  • Depth of hardness min
    1.5
  • Weight kg
    11.844
  • Material
    Steel
Hardened Shaft 40.0 1650.0 1.5 Steel

20282714

Price Range
£ 170.136 - £ 102.0816

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1650.0
  • Depth of hardness min
    1.5
  • Weight kg
    16.286
  • Material
    Steel
Hardened Shaft 40.0 700.0 1.5 Steel

20282523

Price Range
£ 71.5428 - £ 42.9216

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    700.0
  • Depth of hardness min
    1.5
  • Weight kg
    6.909
  • Material
    Steel
Hardened Shaft 40.0 2250.0 1.5 Steel

20282837

Price Range
£ 230.01 - £ 138.006

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2250.0
  • Depth of hardness min
    1.5
  • Weight kg
    22.208
  • Material
    Steel
Hardened Shaft 40.0 950.0 1.5 Steel

20282578

Price Range
£ 95.2884 - £ 57.171

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    950.0
  • Depth of hardness min
    1.5
  • Weight kg
    9.377
  • Material
    Steel
Hardened Shaft 40.0 1300.0 1.5 Steel

20282646

Price Range
£ 137.2716 - £ 82.365

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1300.0
  • Depth of hardness min
    1.5
  • Weight kg
    12.831
  • Material
    Steel
Hardened Shaft 40.0 450.0 1.5 Steel

20282479

Price Range
£ 47.8686 - £ 28.7232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    450.0
  • Depth of hardness min
    1.5
  • Weight kg
    4.442
  • Material
    Steel
Hardened Shaft 40.0 1500.0 1.5 Steel

20282684

Price Range
£ 156.0396 - £ 93.6258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1500.0
  • Depth of hardness min
    1.5
  • Weight kg
    14.805
  • Material
    Steel
Hardened Shaft 40.0 1050.0 1.5 Steel

20282592

Price Range
£ 113.8524 - £ 68.3094

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1050.0
  • Depth of hardness min
    1.5
  • Weight kg
    10.364
  • Material
    Steel
Hardened Shaft 40.0 1150.0 1.5 Steel

20282615

Price Range
£ 123.2262 - £ 73.9398

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1150.0
  • Depth of hardness min
    1.5
  • Weight kg
    11.351
  • Material
    Steel
Hardened Shaft 40.0 850.0 1.5 Steel

20282554

Price Range
£ 85.9044 - £ 51.5406

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    850.0
  • Depth of hardness min
    1.5
  • Weight kg
    8.390
  • Material
    Steel
Hardened Shaft 40.0 600.0 1.5 Steel

20282509

Price Range
£ 62.1588 - £ 37.2912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    600.0
  • Depth of hardness min
    1.5
  • Weight kg
    5.922
  • Material
    Steel
Hardened Shaft 30.0 4900.0 1.5 Steel

20282172

Price Range
£ 349.0848 - £ 209.4468

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4900.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.195
  • Material
    Steel
Hardened Shaft 30.0 5700.0 1.5 Steel

20282332

Price Range
£ 402.9714 - £ 241.7808

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5700.0
  • Depth of hardness min
    1.5
  • Weight kg
    31.635
  • Material
    Steel
Hardened Shaft 40.0 300.0 1.5 Steel

20282448

Price Range
£ 33.2418 - £ 19.941

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    300.0
  • Depth of hardness min
    1.5
  • Weight kg
    2.961
  • Material
    Steel
Hardened Shaft 40.0 2450.0 1.5 Steel

20282875

Price Range
£ 248.778 - £ 149.2668

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2450.0
  • Depth of hardness min
    1.5
  • Weight kg
    24.182
  • Material
    Steel
Hardened Shaft 40.0 2850.0 1.5 Steel

20282950

Price Range
£ 286.3038 - £ 171.7782

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2850.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.130
  • Material
    Steel