Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 60.231 - £ 100.3884 Request the lead time here
0.4
8.0
3450.0
£ 61.5774 - £ 102.6324 Request the lead time here
0.4
8.0
3550.0
£ 67.0956 - £ 111.8328 Request the lead time here
0.4
8.0
4000.0
£ 71.502 - £ 119.1768 Request the lead time here
0.4
8.0
4350.0
£ 48.9804 - £ 81.6306 Request the lead time here
0.4
8.0
2550.0
£ 54.5802 - £ 90.9738 Request the lead time here
0.4
8.0
3000.0
£ 58.9866 - £ 98.3076 Request the lead time here
0.4
8.0
3350.0
£ 59.6598 - £ 99.4398 Request the lead time here
0.4
8.0
3400.0
£ 56.4672 - £ 94.1052 Request the lead time here
0.4
8.0
3150.0
£ 57.0486 - £ 95.0742 Request the lead time here
0.4
8.0
3200.0
£ 58.4052 - £ 97.3488 Request the lead time here
0.4
8.0
3300.0
£ 64.0356 - £ 106.7226 Request the lead time here
0.4
8.0
3750.0
£ 65.2392 - £ 108.732 Request the lead time here
0.4
8.0
3850.0
£ 65.9022 - £ 109.8438 Request the lead time here
0.4
8.0
3900.0
£ 66.4428 - £ 110.7312 Request the lead time here
0.4
8.0
3950.0
£ 67.7688 - £ 112.9446 Request the lead time here
0.4
8.0
4050.0
£ 68.2788 - £ 113.8014 Request the lead time here
0.4
8.0
4100.0
£ 68.952 - £ 114.9132 Request the lead time here
0.4
8.0
4150.0
£ 69.6864 - £ 116.1474 Request the lead time here
0.4
8.0
4200.0
£ 70.7676 - £ 117.9528 Request the lead time here
0.4
8.0
4300.0
  • of 72
Hardened Shaft 8.0 3450.0 0.4 Steel

20274764

Price Range
£ 100.3884 - £ 60.231

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3450.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.380
  • Material
    Steel
Hardened Shaft 8.0 3550.0 0.4 Steel

20274788

Price Range
£ 102.6324 - £ 61.5774

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.420
  • Material
    Steel
Hardened Shaft 8.0 4000.0 0.4 Steel

20274870

Price Range
£ 111.8328 - £ 67.0956

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.600
  • Material
    Steel
Hardened Shaft 8.0 4350.0 0.4 Steel

20274948

Price Range
£ 119.1768 - £ 71.502

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4350.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.740
  • Material
    Steel
Hardened Shaft 8.0 2550.0 0.4 Steel

20274580

Price Range
£ 81.6306 - £ 48.9804

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2550.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.020
  • Material
    Steel
Hardened Shaft 8.0 3000.0 0.4 Steel

20274672

Price Range
£ 90.9738 - £ 54.5802

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.200
  • Material
    Steel
Hardened Shaft 8.0 3350.0 0.4 Steel

20274740

Price Range
£ 98.3076 - £ 58.9866

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.340
  • Material
    Steel
Hardened Shaft 8.0 3400.0 0.4 Steel

20274757

Price Range
£ 99.4398 - £ 59.6598

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.360
  • Material
    Steel
Hardened Shaft 8.0 3150.0 0.4 Steel

20274702

Price Range
£ 94.1052 - £ 56.4672

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3150.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.260
  • Material
    Steel
Hardened Shaft 8.0 3200.0 0.4 Steel

20274719

Price Range
£ 95.0742 - £ 57.0486

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.280
  • Material
    Steel
Hardened Shaft 8.0 3300.0 0.4 Steel

20274733

Price Range
£ 97.3488 - £ 58.4052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.320
  • Material
    Steel
Hardened Shaft 8.0 3750.0 0.4 Steel

20274825

Price Range
£ 106.7226 - £ 64.0356

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3750.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.500
  • Material
    Steel
Hardened Shaft 8.0 3850.0 0.4 Steel

20274849

Price Range
£ 108.732 - £ 65.2392

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3850.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.540
  • Material
    Steel
Hardened Shaft 8.0 3900.0 0.4 Steel

20274856

Price Range
£ 109.8438 - £ 65.9022

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.560
  • Material
    Steel
Hardened Shaft 8.0 3950.0 0.4 Steel

20274863

Price Range
£ 110.7312 - £ 66.4428

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    3950.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.580
  • Material
    Steel
Hardened Shaft 8.0 4050.0 0.4 Steel

20274887

Price Range
£ 112.9446 - £ 67.7688

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4050.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.620
  • Material
    Steel
Hardened Shaft 8.0 4100.0 0.4 Steel

20274894

Price Range
£ 113.8014 - £ 68.2788

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4100.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.640
  • Material
    Steel
Hardened Shaft 8.0 4150.0 0.4 Steel

20274900

Price Range
£ 114.9132 - £ 68.952

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4150.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.660
  • Material
    Steel
Hardened Shaft 8.0 4200.0 0.4 Steel

20274917

Price Range
£ 116.1474 - £ 69.6864

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4200.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.680
  • Material
    Steel
Hardened Shaft 8.0 4300.0 0.4 Steel

20274931

Price Range
£ 117.9528 - £ 70.7676

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.720
  • Material
    Steel