Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 71.859 - £ 119.7684 Request the lead time here
0.4
5.0
2800.0
£ 60.0576 - £ 100.0926 Request the lead time here
0.4
5.0
2200.0
£ 26.9076 - £ 44.8494 Request the lead time here
0.4
5.0
750.0
£ 43.2684 - £ 72.114 Request the lead time here
0.4
5.0
1450.0
£ 41.2998 - £ 68.8296 Request the lead time here
0.4
5.0
1350.0
£ 50.082 - £ 83.4666 Request the lead time here
0.4
5.0
1800.0
£ 30.6408 - £ 51.0714 Request the lead time here
0.4
5.0
900.0
£ 32.946 - £ 54.9066 Request the lead time here
0.4
5.0
1000.0
£ 48.2256 - £ 80.376 Request the lead time here
0.4
5.0
1700.0
£ 46.155 - £ 76.9284 Request the lead time here
0.4
5.0
1600.0
£ 53.1726 - £ 88.6176 Request the lead time here
0.4
5.0
1950.0
£ 52.071 - £ 86.7918 Request the lead time here
0.4
5.0
1900.0
£ 44.268 - £ 73.7766 Request the lead time here
0.4
5.0
1500.0
£ 28.0602 - £ 46.767 Request the lead time here
0.4
5.0
800.0
£ 89.2398 - £ 148.7364 Request the lead time here
0.4
5.0
3700.0
£ 93.4932 - £ 155.8152 Request the lead time here
0.4
5.0
3900.0
£ 81.7632 - £ 136.272 Request the lead time here
0.4
5.0
3300.0
£ 85.5372 - £ 142.5552 Request the lead time here
0.4
5.0
3500.0
£ 97.1142 - £ 161.8638 Request the lead time here
0.4
5.0
4100.0
£ 83.4258 - £ 139.0362 Request the lead time here
0.4
5.0
3400.0
  • of 72
Hardened Shaft 5.0 2800.0 0.4 Steel

20337476

Price Range
£ 119.7684 - £ 71.859

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2800.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.448
  • Material
    Steel
Hardened Shaft 5.0 2200.0 0.4 Steel

20337353

Price Range
£ 100.0926 - £ 60.0576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.352
  • Material
    Steel
Hardened Shaft 5.0 750.0 0.4 Steel

20337063

Price Range
£ 44.8494 - £ 26.9076

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.120
  • Material
    Steel
Hardened Shaft 5.0 1450.0 0.4 Steel

20337209

Price Range
£ 72.114 - £ 43.2684

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.232
  • Material
    Steel
Hardened Shaft 5.0 1350.0 0.4 Steel

20337186

Price Range
£ 68.8296 - £ 41.2998

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.216
  • Material
    Steel
Hardened Shaft 5.0 1800.0 0.4 Steel

20337278

Price Range
£ 83.4666 - £ 50.082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.288
  • Material
    Steel
Hardened Shaft 5.0 900.0 0.4 Steel

20337094

Price Range
£ 51.0714 - £ 30.6408

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.144
  • Material
    Steel
Hardened Shaft 5.0 1000.0 0.4 Steel

20337117

Price Range
£ 54.9066 - £ 32.946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.160
  • Material
    Steel
Hardened Shaft 5.0 1700.0 0.4 Steel

20337254

Price Range
£ 80.376 - £ 48.2256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.272
  • Material
    Steel
Hardened Shaft 5.0 1600.0 0.4 Steel

20337230

Price Range
£ 76.9284 - £ 46.155

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.256
  • Material
    Steel
Hardened Shaft 5.0 1950.0 0.4 Steel

20337308

Price Range
£ 88.6176 - £ 53.1726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.312
  • Material
    Steel
Hardened Shaft 5.0 1900.0 0.4 Steel

20337292

Price Range
£ 86.7918 - £ 52.071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.304
  • Material
    Steel
Hardened Shaft 5.0 1500.0 0.4 Steel

20337216

Price Range
£ 73.7766 - £ 44.268

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.240
  • Material
    Steel
Hardened Shaft 5.0 800.0 0.4 Steel

20337070

Price Range
£ 46.767 - £ 28.0602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.128
  • Material
    Steel
Hardened Shaft 5.0 3700.0 0.4 Steel

20337650

Price Range
£ 148.7364 - £ 89.2398

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.592
  • Material
    Steel
Hardened Shaft 5.0 3900.0 0.4 Steel

20337698

Price Range
£ 155.8152 - £ 93.4932

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.624
  • Material
    Steel
Hardened Shaft 5.0 3300.0 0.4 Steel

20337575

Price Range
£ 136.272 - £ 81.7632

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.528
  • Material
    Steel
Hardened Shaft 5.0 3500.0 0.4 Steel

20337612

Price Range
£ 142.5552 - £ 85.5372

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.560
  • Material
    Steel
Hardened Shaft 5.0 4100.0 0.4 Steel

20337735

Price Range
£ 161.8638 - £ 97.1142

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4100.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.656
  • Material
    Steel
Hardened Shaft 5.0 3400.0 0.4 Steel

20337599

Price Range
£ 139.0362 - £ 83.4258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3400.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.544
  • Material
    Steel