Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 136.6392 - £ 227.7354 Request the lead time here
1.5
30.0
3100.0
£ 177.072 - £ 295.1268 Request the lead time here
1.5
30.0
4100.0
£ 187.1802 - £ 311.967 Request the lead time here
1.5
30.0
4350.0
£ 203.3676 - £ 338.946 Request the lead time here
1.5
30.0
4750.0
£ 201.3582 - £ 335.6004 Request the lead time here
1.5
30.0
4700.0
£ 175.0524 - £ 291.7608 Request the lead time here
1.5
30.0
4050.0
£ 233.682 - £ 389.4768 Request the lead time here
1.5
30.0
5500.0
£ 207.3966 - £ 345.6576 Request the lead time here
1.5
30.0
4850.0
£ 197.2884 - £ 328.8174 Request the lead time here
1.5
30.0
4600.0
£ 185.1708 - £ 308.6112 Request the lead time here
1.5
30.0
4300.0
£ 217.4946 - £ 362.4978 Request the lead time here
1.5
30.0
5100.0
£ 179.1222 - £ 298.5438 Request the lead time here
1.5
30.0
4150.0
£ 223.584 - £ 372.6366 Request the lead time here
1.5
30.0
5250.0
£ 213.4758 - £ 355.7964 Request the lead time here
1.5
30.0
5000.0
£ 211.4664 - £ 352.4406 Request the lead time here
1.5
30.0
4950.0
£ 281.5404 - £ 469.2306 Request the lead time here
1.5
40.0
4800.0
£ 315.3126 - £ 525.5244 Request the lead time here
1.5
40.0
5400.0
£ 301.257 - £ 502.095 Request the lead time here
1.5
40.0
5150.0
£ 24.531 - £ 40.8918 Request the lead time here
1.5
50.0
300.0
£ 216.8112 - £ 361.3554 Request the lead time here
1.5
40.0
3650.0
  • of 72
Hardened Shaft 30.0 3100.0 1.5 Steel

20281816

Price Range
£ 227.7354 - £ 136.6392

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    3100.0
  • Depth of hardness min
    1.5
  • Weight kg
    17.205
  • Material
    Steel
Hardened Shaft 30.0 4100.0 1.5 Steel

20282011

Price Range
£ 295.1268 - £ 177.072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4100.0
  • Depth of hardness min
    1.5
  • Weight kg
    22.755
  • Material
    Steel
Hardened Shaft 30.0 4350.0 1.5 Steel

20282066

Price Range
£ 311.967 - £ 187.1802

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4350.0
  • Depth of hardness min
    1.5
  • Weight kg
    24.143
  • Material
    Steel
Hardened Shaft 30.0 4750.0 1.5 Steel

20282141

Price Range
£ 338.946 - £ 203.3676

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4750.0
  • Depth of hardness min
    1.5
  • Weight kg
    26.363
  • Material
    Steel
Hardened Shaft 30.0 4700.0 1.5 Steel

20282134

Price Range
£ 335.6004 - £ 201.3582

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4700.0
  • Depth of hardness min
    1.5
  • Weight kg
    26.085
  • Material
    Steel
Hardened Shaft 30.0 4050.0 1.5 Steel

20282004

Price Range
£ 291.7608 - £ 175.0524

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4050.0
  • Depth of hardness min
    1.5
  • Weight kg
    22.478
  • Material
    Steel
Hardened Shaft 30.0 5500.0 1.5 Steel

20282295

Price Range
£ 389.4768 - £ 233.682

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5500.0
  • Depth of hardness min
    1.5
  • Weight kg
    30.525
  • Material
    Steel
Hardened Shaft 30.0 4850.0 1.5 Steel

20282165

Price Range
£ 345.6576 - £ 207.3966

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4850.0
  • Depth of hardness min
    1.5
  • Weight kg
    26.918
  • Material
    Steel
Hardened Shaft 30.0 4600.0 1.5 Steel

20282110

Price Range
£ 328.8174 - £ 197.2884

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4600.0
  • Depth of hardness min
    1.5
  • Weight kg
    25.530
  • Material
    Steel
Hardened Shaft 30.0 4300.0 1.5 Steel

20282059

Price Range
£ 308.6112 - £ 185.1708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4300.0
  • Depth of hardness min
    1.5
  • Weight kg
    23.865
  • Material
    Steel
Hardened Shaft 30.0 5100.0 1.5 Steel

20282219

Price Range
£ 362.4978 - £ 217.4946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5100.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.305
  • Material
    Steel
Hardened Shaft 30.0 4150.0 1.5 Steel

20282028

Price Range
£ 298.5438 - £ 179.1222

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4150.0
  • Depth of hardness min
    1.5
  • Weight kg
    23.033
  • Material
    Steel
Hardened Shaft 30.0 5250.0 1.5 Steel

20282240

Price Range
£ 372.6366 - £ 223.584

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5250.0
  • Depth of hardness min
    1.5
  • Weight kg
    29.138
  • Material
    Steel
Hardened Shaft 30.0 5000.0 1.5 Steel

20282196

Price Range
£ 355.7964 - £ 213.4758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5000.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.750
  • Material
    Steel
Hardened Shaft 30.0 4950.0 1.5 Steel

20282189

Price Range
£ 352.4406 - £ 211.4664

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4950.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.473
  • Material
    Steel
Hardened Shaft 40.0 4800.0 1.5 Steel

20283346

Price Range
£ 469.2306 - £ 281.5404

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4800.0
  • Depth of hardness min
    1.5
  • Weight kg
    47.376
  • Material
    Steel
Hardened Shaft 40.0 5400.0 1.5 Steel

20283469

Price Range
£ 525.5244 - £ 315.3126

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5400.0
  • Depth of hardness min
    1.5
  • Weight kg
    53.298
  • Material
    Steel
Hardened Shaft 40.0 5150.0 1.5 Steel

20283414

Price Range
£ 502.095 - £ 301.257

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5150.0
  • Depth of hardness min
    1.5
  • Weight kg
    50.831
  • Material
    Steel
Hardened Shaft 50.0 300.0 1.5 Steel

20283636

Price Range
£ 40.8918 - £ 24.531

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    300.0
  • Depth of hardness min
    1.5
  • Weight kg
    4.620
  • Material
    Steel
Hardened Shaft 40.0 3650.0 1.5 Steel

20283117

Price Range
£ 361.3554 - £ 216.8112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3650.0
  • Depth of hardness min
    1.5
  • Weight kg
    36.026
  • Material
    Steel